Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 15 - I/O-SYSTEM
Series 750
750-502 - 2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 2.0 A / DIAGN.
WAGO
PG 15 - I/O-SYSTEM
Series 750
750-502 - 2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 2.0 A / DIAGN.
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
750-502
Vertical Mode
Expand Table
All delivery countries/regions
Reset filters
EN
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Color
FARBE
Weight
GEWICHT [g]
Comment
BEMERKUNGEN
eCl@ss 7.1
ECLASS71
1
2
750-502
Info DE
Info EN
0.08 - 2.5
28 - 14
8 - 9
64.00
12.00
100.00
lichtgrau
47.151
24V DC 2,0 A
27-24-26-04
750-502/000-800
Info DE
Info EN
0.08 - 2.5
28 - 14
8 - 9
64.00
12.00
100.00
lichtgrau
47.100
24V DC 2,0 A / R
27-24-26-04
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
WAGO
- 750-502
Order number
750-502
Shorttext
2-CHANNEL DIGITAL OUTPUT MODULE DC 24 V 2.0 A / DIAGN.
Latest change
08.08.2025 12:47:52
Unit
Keywords
DIGITAL OUTPUT MODULE
Series
Classifications
CNS
CNSERPBASE Object Properties
Order Number
750-502
CNSPHYPROP Physical Properties
ECLASS 14.0
27-24-26-04 Field bus, decentralized peripheral - digital I/O module
ECLASS 5.1
27-25-04-03 Digital I/O-module (decentralized system)
ETIM 10.0
EC001599 Fieldbus, decentr. periphery - digital I/O module
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)