2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

7506564

Expand Table
EN
1/5
PREVIEW
Dimension drawing
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
7506564
Isolating transducer, 2-channel
Isolating transducer, 2-channel, Operating voltage 19…29 VDC, Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters, Input circuit: 0/4…20 mA, Output circuit: 0/4…20 mA, SIL 2, Removable terminal blocks, screwable, with 2 mm test box, Complete galvanic isolation, Input reverse-polarity protected, TR CU
4047101226829
Turck
IM33-22-HI/24VDC
1
Deeplink
Show compressed display (1 product)
Order number7506564
ShorttextIsolating transducer, 2-channel
Latest change07.05.2024 11:22:42
Unit

Classifications

CNS

CNSERPBASE Object Properties