Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Blickle
Drive wheels, hub fitting wheels and basic wheels
754433 - GEVA 302/4
Blickle
Drive wheels, hub fitting wheels and basic wheels
754433 - GEVA 302/4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
754433
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GEVA 302/4
GEVA_302_4
Article number of the manufacturer
MANUID
Short description
DESCSHORT
EAN
Name of manufacturer
MANUNAME
Planned delivery time
DELTIME
Wheel Ø
RADDURCHM [mm]
Wheel width
RADBREITE [mm]
LAGER
Load capacity at 4 km/h
TRAGF4KMH [kg]
Unit weight (kg)
WEIGHT [kg]
Tread material
MATERIALLAUFB
Wheel centre material
MATERIALRADK
Product type
PRODUKTTYP
Colour tread
FARBELAUFB
1
754433
GEVA 302/4
4047526113704
Blickle Räder+Rollen GmbH u. Co. KG
3
300
90
hub fitting
1080
9.622
Rubber
rugged grey cast iron
Hub fitting wheel
black
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Blickle
- 754433
Order number
754433
Shorttext
GEVA 302/4
Latest change
22.05.2025 14:13:05
Unit
Keywords
Drive
basic
fitting
hub
wheels
Classifications
By Functionality
BYFUNC_ROLLING Rolling
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-37-01-02 Wheel, standard (not automotive engineering)