Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 06 - Electronics
Series 787
787-2744 - Power supply, Eco, 3-phase, 24 VDC output voltage, 40 A output current, DC OK contact
WAGO
...
Series 787
787-2744 - Power supply, Eco, 3-phase, 24 VDC output voltage, 40 A output current, DC OK contact
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
787-2744
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Weight
GEWICHT [g]
Comment
BEMERKUNGEN
eCl@ss 7.1
ECLASS71
eCl@ss 8.1
ECLASS81
1
787-2744
Power supply
Info DE
Info EN
0.5 - 6
20 - 10
11 - 12
170.00
140.00
130.00
2630.000
DC 24 V / 40 A
27-04-90-02
27-04-90-02
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
WAGO
- 787-2744
Order number
787-2744
Shorttext
Power supply, Eco, 3-phase, 24 VDC output voltage, 40 A output current, DC OK contact
Latest change
20.11.2025 14:57:38
Unit
Keywords
Electronics
Output voltage
Power supply
Series
contact
output current
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties