Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Eisele
Connections
Plug
Reducing plug
821 - Reducing plug
Eisele
Connections
Plug
Reducing plug
821 - Reducing plug
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
821-0604
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part no.
PARTNR
Diameter plug AD
AD [mm]
For tube OD
OD [mm [INCH]]
Length L1
L1 [mm]
Length L2
L2 [mm]
Length t
T [mm]
Diameter D1
D1 [mm]
Nominal diameter
NW [mm]
1
2
3
4
5
6
7
8
9
10
11
12
821-0204
4
6
35.5
22.0
17.0
11.4
2
821-0206
4
8 (5/16″)
37.0
23.5
18.7
14.6
2
821-0402
6
4 (5/32″)
32.5
15.5
13.5
8.6
2
821-0406
6
8 (5/16″)
39.0
22.0
18.7
14.6
4
821-0602
8
4 (5/32″)
28.0
9.3
13.5
9.8
2
821-0604
8
6
38.0
16.3
17.0
11.4
4
821-0804
10
6
41.5
22.5
17.0
11.4
4
821-0806
10
8 (5/16″)
43.0
22.0
18.7
14.6
6
821-0906
12
8 (5/16″)
47.5
21.5
18.7
14.6
6
821-0908
12
10
53.5
27.5
21.0
16.6
8
821-1108
14
10
53.0
25.0
21.0
16.6
8
821-1109
14
12
61.0
33.0
26.0
19.9
9
Show compressed display (12 products)
Part information
Similar parts
Request for quote (RFQ)
Eisele
- 821
Order number
821-0604
Shorttext
Reducing plug
Latest change
29.10.2024 11:55:23
Unit
Keywords
Connections
Plug
Reducing plug
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-07-02-01 Connector/fitting push in (pneumatics)
Pressure medium
Druckluft
RoHs conformity
konform
ECLASS 13.0
51-07-02-01 Connector/fitting push in (pneumatics)
Pressure medium
Druckluft
RoHs conformity
konform