2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

86091-02-1

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
Operating voltage
BTSP [V DC]
Durchgangsspannung
DURCHGSP [V DC]
Leistung max.
LSTMAX [W]
Current load max. mA
STROMBL [mA]
Safety rating
SA
Protection class
SKL
United Nations Standard Products and Services code
UNSPSC
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standard delivery time
STDLZ
1
86091-02-1
Plastic
24+/-10%
24
144
6000
IP54
III
39112401
0.1000
Infotext
Yes
85365005
4067932149647
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Show compressed display (1 product)
Order number86091-02-1
ShorttextDimmer operating unit 24V DC with M12 A-coded plug/socket
Latest change26.01.2026 06:52:14
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number86091-02-1
Maintenance IntervalsMaintenance interval see operating instructions
GTIN-Code4067932149647
Certificate RoHSYes
Customs Tariff Number85365005
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with