2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8PQ94000BA02

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Depth
BAB577 [mm]
Height
BAA020 [mm]
1
SIVACON S4 busbar clamps, 1 pack = 20 units
SIVACON S4 busbar clamps M 10, 1 pack =20 units The SIVACON S4 power distribution board is an efficient system consisting of an enclosure and SENTRON components. The SIVACON S4 power distribution board is a system for producing a design-verified switchgear and control gear assembly. It provides reliable, integrated and efficient power distribution up to 4000 A. The modular system can be flexibly adapted to almost all requirements. A range of installation options to cater for components with different accessories are the ideal response to changing power distribution needs. The configuration software SIMARIS configuration provides support from planning to documentation of the SIVACON power distribution board and the ALPHA UNIVERSAL distribution boards. Key features of the Siemens SIVACON power distribution boards: 1. SIMARIS configuration software allows more reliable planning and saves times for costing quotes and for plant documentation. 2. An efficient ventilation system tailored to the components prevents hot spots and a build-up of heat during operation, reduces derating and ensures permanent plant availability. 3. The form of internal separation up to 4b can be effectively achieved with standard components. 4. The design of the SIVACON S4 power distribution board simplifies device connection and installation. 5. Adjustable device holders offer a maximum range of applications with minimal block variance, for example the choice of operating mechanism and switching device installation type. 6. The SIVACON S4 power distribution board flexible manufacturing concept is certified in accordance with ISO 9001 and allows implementation of prefabricated solutions in various stages of development (with or without copper versions as required) with very short lead times.
4042948167984
8PQ9400-0BA02
8PQ94000BA02
Siemens AG
BUSBAR CLAMP
-9999000
-9999000
Show compressed display (1 product)
Order number8PQ94000BA02
ShorttextMounting accessories (electrical cabinet)
Latest change19.09.2023 08:24:20
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 9.1

27-18-92-34 Mounting accessories (electrical cabinet)