2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9059-51

Expand Table
1/5
Order number
CNSORDERNO
EAN-Code
CNSEAN
Designation
BZ
Level of Details
LOD
Number of cables/conduits
ALR [ST]
Diameter of cable / pipe
DLR [mm]
Length
L [mm]
Width
B [mm]
Height
H [mm]
Dispatch
PA [ST]
Data Sheet
INFOLINK
Infotext
INFOTEXT
1
9059-51
4013456532892
Air-tight sleeves for conduits
300
1
42 - 55
230
230
50
8
HTML (Online)
Air-tight sleeve for sealing conduit and cable entries in the interior of air-tight building shells.· extremely strong adhesion· For guaranteed air-tight feed-throughs, especially in the attic· 10 types for different conduit and cable diameters· Suitable for moisture barrier foils, sarking membranes, OSB boards *
Show compressed display (1 configurable product)
Order number9059-51
ShorttextAir-tight sleeves for conduits
Latest change19.07.2024 11:23:22
Unit

Classifications

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCJUNCTIONBOX Junction Box

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Compare multiple parts
Add at least 2 products with