Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem transports Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Rulouri de ghidare a rulmenților
95102 - Steel or stainless steel pins for guide rollers
norelem
...
Rulouri de ghidare a rulmenților
95102 - Steel or stainless steel pins for guide rollers
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
95102-2015120
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Material Komponente
MATERIAL
Form
FORM
Form
FORM1
Diameter
D
Diameter
D1
Diameter
D2
Diameter
D3
Diameter
D4
distance
E
thread
G
thread
G1
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Schluesselweite
SW [mm]
Schluesselweite
SW1 [mm]
Schluesselweite
SW2 [mm]
distance
T [mm]
Approx. weight
GEW [kg]
Description
BS
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
95102-1010080
steel
rund
B
10
16
-
-
-
-
M06
-
8
13.5
11.9
-
10
4
-
0,035
Infotext
95102-1012100
steel
rund
B
12
19
-
-
-
-
M08
-
10
15.5
12.9
-
13
5
-
0,062
Infotext
95102-1015110
steel
rund
B
15
22
-
-
-
-
M10
-
11
18.5
13.5
-
17
6
-
0,105
Infotext
95102-1108070
Stainless steel
rund
B
8
12
-
-
-
-
M05
-
7
12.0
10.0
-
8
3
-
0,018
Infotext
95102-1110080
Stainless steel
rund
B
10
16
-
-
-
-
M06
-
8
13.2
11.9
-
10
4
-
0,035
Infotext
95102-1112100
Stainless steel
rund
B
12
19
-
-
-
-
M08
-
10
15.5
12.9
-
13
5
-
0,062
Infotext
95102-2006060
steel
exzentrisch
C
6
-
-
-
-
0,3
M04
-
6
8.5
9.7
10
7
2,5
-
0,01
Infotext
95102-2008070
steel
exzentrisch
C
8
-
-
-
-
0,8
M05
-
7
12.0
10.0
14
8
3
-
0,024
Infotext
95102-2010080
steel
exzentrisch
C
10
-
-
-
-
1
M06
-
8
13.5
11.9
14
10
4
-
0,032
Infotext
95102-2012100
steel
exzentrisch
C
12
-
-
-
-
1
M08
-
10
15.5
12.9
17
13
5
-
0,059
Infotext
95102-2015120
steel
exzentrisch
C
15
-
-
-
-
1,5
M10
-
11
18.5
13.5
19
17
6
-
0,099
Infotext
95102-2108070
Stainless steel
exzentrisch
C
8
-
-
-
-
0,8
M05
-
7
12.0
10.0
14
8
3
-
0,024
Infotext
95102-2110080
Stainless steel
exzentrisch
C
10
-
-
-
-
1
M06
-
8
13.5
11.9
14
10
4
-
0,032
Infotext
95102-2112100
Stainless steel
exzentrisch
C
12
-
-
-
-
1
M08
-
10
15.5
12.9
17
13
5
-
0,059
Infotext
95102-3006055
steel
kurz
D
6
10
-
-
-
-
M04
-
5
4.0
5.7
-
7
2,5
-
0,01
Infotext
95102-3006060
steel
kurz
D
6
10
-
-
-
-
M04
-
6
4.0
5.2
-
7
2,5
-
0,01
Infotext
95102-3006110
steel
kurz
D
6
10
-
-
-
-
M04
-
11
4.0
9.2
-
7
2,5
-
0,012
Infotext
95102-3008070
steel
kurz
D
8
12
-
-
-
-
M05
-
7
5.5
6.5
-
8
3
-
0,015
Infotext
95102-3008130
steel
kurz
D
8
12
-
-
-
-
M05
-
13
5.5
10.5
-
8
3
-
0,018
Infotext
Show compressed display (33 products)
Part information
Similar parts
Request for quote (RFQ)
norelem
- 95102
Order number
95102-2015120
Shorttext
Steel or stainless steel pins for guide rollers
Latest change
22.08.2025 11:03:10
Unit
Keywords
Ball transfer units
Guide rollers
Material handling
Wheels
castors
conveyor belts
pins
stainless steel
steel
transport
transports
Classifications
CNS
CNSERPBASE Object Properties
Order Number
95102-2015120
GTIN-Code
4067932148893
Certificate RoHS
Yes
Customs Tariff Number
83022000
Maintenance Intervals
Wartungsintervalle siehe Bedienungsanleitung
CNSPHYPROP Physical Properties
ECLASS 14.0
36-12-90-90 Continuous handling equipment (other, unspecified)
ECLASS 10.1
36-12-91-90 Continuous handling equipment (parts, unspecified)