Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Kaiser Elektro
Installation in concrete constructions
9958.25 - Support for devices with flush-mounting box size I + I for applications in wet areas
Kaiser Elektro
...
9958.25 - Support for devices with flush-mounting box size I + I for applications in wet areas
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
9958.25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Art. No.
CNSORDERNO
E number
ENO
Designation
BZ
Level of details
LOD
Material
MAT
Properties
E
Glow wire test
GP
Processing temperature
VTEMP
Insulation material
ISOMAT
Combination
K
Length
L [mm]
Width
B [mm]
Height
H [mm]
Combination conduit entries M20/25
RKF
1
9958.25
372911219
Equipment carrier with flush-mounting box NUP, for insulated facades
300
Polyethylene
Halogen-free
650 °C nach EN 60695-2-11
-5°C / + 60°C
Rock wool
2x1 NUP
100
220
70-160
6
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Kaiser Elektro
- 9958.25
Order number
9958.25
Shorttext
Support for devices with flush-mounting box size I + I for applications in wet areas
Latest change
19.07.2024 11:22:19
Unit
Keywords
Installation
applications
box
concrete constructions
devices
size
support
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
IFC4
IFC4_IFCJUNCTIONBOX Junction Box
OmniClass 2006
23-80_30_14_24 23-80 30 14 24 Junction Boxes
Revit
RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based