2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

91-200541-1-07123_US

Expand Table
1/5
Drawing number
DWGNR
Design variant
DESIGN
(di) Inside-Ø (IR)
DIIR [in]
(diZ) Inside-Ø (IR_Spigot)
DIZIR [in]
(Li) Pitch circle-Ø (IR)
LI [in]
(ni) No. of holes (IR)
NI
Bolt size (IR)
DBIR [mm]
(b) Inside-Ø (IR_Flange)
B [in]
(da) Outside-Ø (IR)
DAIR [in]
Height (IR)
HIR [in]
Material (IR)
MATIR
(Di) Inside-Ø (OR)
DIAR [in]
(DiZ) Inside-Ø (OR_Spigot)
DIZAR [in]
(La) Pitch circle-Ø (OR)
LA [in]
(na) No. of holes (OR)
NA
Bolt size (OR)
DBAR [mm]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
91-200311/1-07102
Standard design
8.031
9.134
12
M16
10.591
12.303
1.732
C45N
12.421
13.976
10
M12
91-200411/1-07112
Standard design
11.969
13.071
12
M16
14.528
16.240
1.732
C45N
16.358
17.913
10
M12
91-200541/1-07122
Standard design
17.087
18.189
14
M16
19.646
21.358
1.732
C45N
21.476
23.031
14
M12
91-200641/1-07132
Standard design
21.024
22.126
16
M16
23.583
25.295
1.732
C45N
25.413
26.969
16
M12
91-200741/1-07142
Standard design
24.961
26.063
16
M16
27.520
29.232
1.732
C45N
29.350
30.906
18
M12
91-200841/1-07152
Standard design
28.898
30.000
18
M16
31.457
33.169
1.732
C45N
33.287
34.843
18
M12
91-200941/1-07162
Standard design
32.835
33.937
20
M16
35.394
37.106
1.732
C45N
37.224
38.780
20
M12
91-201091/1-07172
Standard design
38.740
39.843
20
M16
41.299
43.012
1.732
C45N
43.130
44.685
22
M12
91-200311/1-07103
Precision version
8.071 +0.003
9.134
12
M16
10.591
12.303
1.732
C45N
12.480
12.48 +0.004
13.976
10
M12
91-200411/1-07113
Precision version
12.008 +0.003
13.071
12
M16
14.528
16.240
1.732
C45N
16.417
16.417 +0.004
17.913
10
M12
91-200541/1-07123
Precision version
17.126 +0.004
18.189
14
M16
19.646
21.358
1.732
C45N
21.535
21.535 +0.004
23.031
14
M12
91-200641/1-07133
Precision version
21.063 +0.004
22.126
16
M16
23.583
25.295
1.732
C45N
25.472
25.472 +0.005
26.969
16
M12
91-200741/1-07143
Precision version
25 +0.005
26.063
16
M16
27.520
29.232
1.732
C45N
29.409
29.409 +0.005
30.906
18
M12
91-200841/1-07153
Precision version
28.937 +0.005
30.000
18
M16
31.457
33.169
1.732
C45N
33.346
33.346 +0.006
34.843
18
M12
91-200941/1-07163
Precision version
32.874 +0.006
33.937
20
M16
35.394
37.106
1.732
C45N
37.283
37.283 +0.006
38.780
20
M12
91-201091/1-07173
Precision version
38.78 +0.006
39.843
20
M16
41.299
43.012
1.732
C45N
43.189
43.189 +0.007
44.685
22
M12
91-320955/1-06115
Standard design
31.693
33.268
30
M20
35.157
37.598
2.795
C45N
37.598
40.000
30
M20
91-321055/1-06125
Standard design
35.630
37.205
30
M20
39.094
41.535
2.795
C45N
41.535
43.937
30
M20
91-321155/1-06135
Standard design
39.567
41.142
36
M20
43.031
45.472
2.795
C45N
45.472
47.874
36
M20
Show compressed display (22 products)
Order number91-200541-1-07123_US
ShorttextBall Slewing Rings with flange rings
Latest change28.03.2024 11:35:20
Unit

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number84828000
Order Number91-200541-1-07123_US

ECLASS 14.0

23-05-14-90 Slewing bearing (unspecified)
Compare multiple parts
Add at least 2 products with