2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CA18CAF08PAM1

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Code
CODE
Mounting type
MTYP
Switching distance
SWDIS [mm]
Switching output
SWOUT
Interface
INT
Rated voltage DC
PWDC [Vdc]
Rated voltage AC
PWAC [Vac]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Diameter
DIM1 [mm]
Lenght
DIM2 [mm]
IP rating
IP
Operating temperature
TMP [C°/°F]
1
2
3
4
5
CA18CAF08NAM1
Flush
0÷8
2x NPN
-
10÷40
-
200
12
M12 plug
M18, cylindric, plastic
18
70.0
IP67, IP68, IP69K, Ecolab
-30°÷+85°C/-22°÷+185°F
CA18CAF08PAM1
Flush
0÷8
2x PNP
-
10÷40
-
200
12
M12 plug
M18, cylindric, plastic
18
70.0
IP67, IP68, IP69K, Ecolab
-30°÷+85°C/-22°÷+185°F
CA18CLF08TCM6
Flush
3÷8
1x SCR NC
-
-
20÷250
500
10
M12 plug
M18, cylindric, plastic
18
69.3
IP67
-25°÷+80°C/-13°÷+176°F
CA18CLF08TOM6
Flush
3÷8
1x SCR NO
-
-
20÷250
500
10
M12 plug
M18, cylindric, plastic
18
69.3
IP67
-25°÷+80°C/-13°÷+176°F
CA18CLL12BPM1
Flush
0,5÷12
2x selectable NPN/PNP/NO/NC/Teach_in
-
10÷40
-
250
12
M12 plug
M18, cylindric, plastic
18
89.2
IP68
-30°÷+85°C/-22°÷+185°F
Show compressed display (5 products)
Order numberCA18CAF08PAM1
Latest change21.03.2025 10:59:57
Unit

Classifications

By Categories

Sensors Sensors

CNS

CNSERPBASE Object Properties