Create a simple sketch to find similar parts

Create a simple sketch to find similar parts


Capacitive sensors detect changes in capacitance between the sensor and an object, using the electric field between the electrodes and conductive or dielectric materials, such as human skin, water, or metal. These sensors allow for the detection of presence, proximity, or object levels without physical contact. They are used in applications such as touch sensors for smartphones and tablets, proximity detection in industrial automation, level sensors in liquids, and object detection in packaging and robotics industries. They are also applied in security systems for human detection. Standards that regulate the operation of capacitive sensors include IEC 60947-5-2 for industrial sensors, ISO 13849-1 for machinery safety, and EN 61000-6-2 and EN 61000-6-4 for electromagnetic compatibility. Well-known manufacturers like Siemens, Eaton and Carlo Gavazzi, along with other leading manufacturers, offer their 3D CAD models on 3Dfindit, including capacitive sensors.