Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
Controllers
Electro pneumatic regulators
Electro-pneumatic regulator EVS2
EVS2
CKD
Controllers
Electro pneumatic regulators
Electro-pneumatic regulator EVS2
EVS2
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EVS2-10V-0H4AV-3
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model no.
MODEL
Control pressure specification
PC
Input signal specifications
IS
Port size
PS
Analog output
AO
Included options
OPT
Product Info
INFOTEXT
1
EVS2
10V : -100kPa
0 : 0 to 10VDC
H4 : Push-in fitting 4
AV : 1 to 5V
None
Product Info
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
CKD
- EVS2
Latest change
13.07.2023 08:38:38
Unit
Keywords
Controllers
Electro
Regulator
pneumatic regulators
Classifications
CNS
CNSERPBASE Object Properties
Type Code
EVS2-10V-0H4AV-3
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)