2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RB500-SSC4

Expand Table
1/5
Model no.
MODEL
Connection direction IN
CONIN
Connection direction OUT
CONOUT
Port size
PS
Panel mount
PM
Pressure range
PR
Relief
RL
Pressure gauge
PG
Infotext
INFOTEXT
1
RB500
S : Straight
S : Straight
C4 : φ 4
Blank : Without nut
Blank : 0.05 to 0.7MPa (pressure gauge: G29D-6-P10)
Blank : Relief type
Blank : With pressure gauge
Dimensions
Show compressed display (1 configurable product)
Latest change13.07.2023 05:57:26
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeRB500-SSC4
Compare multiple parts
Add at least 2 products with