2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A12252CR003

Expand Table
EN
1/5
Code
CODE
Material
MAT
BRAND DESCRIPTION
BRANDDESC
Article number
ARTNUM
International code
INTERCODE
Article type
ARTTYPE
State
STAT
Variant characteristic
VAR
HEIGHT
HEIGHT [cm]
Width
WIDTH [cm]
Depth
DEPTH [cm]
Weight
WEIGHT [kg]
Series
SER
LINE
LINE
Model
MOD
Intrastat code
INTRACODE
Finishing structure
FINSTRUT
1
A12252CR003
Chrome-plated
INDA
A12252CR003
EAN-13:8010359020927
Standard article
CURRENT
0
4
19
5
0.185
HOTELLERIE
Clothes hangers
A12252
74182000
Private label
Show compressed display (1 configurable product)
ShorttextDouble clothes hanger
Latest change22.10.2025 12:38:20
Unit

Classifications

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based