2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A23280CR

Expand Table
EN
1/5
Code
CODE
Material
MAT
Very short description 1
SDESCR1
Very short description 2
SDESCR2
Article description
ARTDESC
International code
INTERCODE
Height
HEIGHT [cm]
Width
WIDTH [cm]
Depth
DEPTH [cm]
Weight
WEIGHT [kg]
Series
SER
LINE
LINE
Model
MOD
1
A23280CR
Chrome-plated
INDA Paper holder Cm7X8 H13
Colorella 2300 A23280 7X8 CR
INDA ACCESSORIES Colorella 2300 Paper holder Cm7X8 H13 CR
EAN-13:8010359065096
13
7
8
0.160
Colorella 2300
Paper holder
A23280
Show compressed display (1 configurable product)
ShorttextSpare roll holder
Latest change22.10.2025 12:37:00
Unit

Classifications

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
Type CodeA23280CR
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based