Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Spraying Systems
US Units
Liquid Strainers
AA430MLSC - Strainer
Spraying Systems
US Units
Liquid Strainers
AA430MLSC - Strainer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AA430MLSC-1-200
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Sales Part
PN
Material Type
MAT
Inlet Connection Size
IC [Inch]
Outlet Connection
OC [Inch]
Inlet Connection Gender
ICG
Inlet Connection Thread Type
ICTT
Outlet Connection Gender
OCG
Outlet Connection Thread Type
OCTT
Pipe Size
PS [Inch]
Screen Mesh Size
MS
Min Pressure
MINP [psi]
Max Pressure
MAXP [psi]
Screen Mesh Opening
MO [Inch]
Net Weight
WE [oz.]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
AA430MLSC-3/4-PP-30
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
30
-
110
0.0213
21.9
AA430MLSC-3/4-PP-50
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
50
-
110
0.011
21.9
AA430MLSC-3/4-PP-80
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
80
-
110
0.007
21.9
AA430MLSC-3/4-PP-100
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
100
-
110
0.0055
21.9
AA430MLSC-3/4-PP-200
Polypropylene head/nylon bowl
3/4
3/4
Female
NPT
Female
NPT
-
200
-
110
0.0029
21.9
AA430MLSC-1-16
Polypropylene head/nylon bowl
1
1
Female
NPT
Female
NPT
-
16
-
75
0.045
21.16
AA430MLSC-1-30
Polypropylene head/nylon bowl
1
1
Female
NPT
Female
NPT
-
30
-
75
0.0213
21.16
AA430MLSC-1-50
Polypropylene head/nylon bowl
1
1
Female
NPT
Female
NPT
-
50
-
75
0.011
21.16
AA430MLSC-1-80
Polypropylene head/nylon bowl
1
1
Female
NPT
Female
NPT
-
80
-
75
0.007
21.16
AA430MLSC-1-100
Polypropylene head/nylon bowl
1
1
Female
NPT
Female
NPT
-
100
-
75
0.0055
21.16
AA430MLSC-1-200
Polypropylene head/nylon bowl
1
1
Female
NPT
Female
NPT
-
200
-
75
0.0029
21.16
AA430MLSC-1-1/4-16
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
NPT
Female
NPT
-
16
-
75
0.045
31.04
AA430MLSC-1-1/4-30
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
NPT
Female
NPT
-
30
-
75
0.0213
31.04
AA430MLSC-1-1/4-50
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
NPT
Female
NPT
-
50
-
75
0.011
31.04
AA430MLSC-1-1/4-80
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
NPT
Female
NPT
-
80
-
75
0.007
31.04
AA430MLSC-1-1/4-100
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
NPT
Female
NPT
-
100
-
75
0.0055
31.04
AA430MLSC-1-1/4-200
Polypropylene head/nylon bowl
1-1/4
1-1/4
Female
NPT
Female
NPT
-
120
-
75
0.0046
31.04
AA430MLSC-1-1/2-16
Polypropylene head/nylon bowl
1-1/2
1-1/2
Female
NPT
Female
NPT
-
16
-
75
0.045
31.75
AA430MLSC-1-1/2-30
Polypropylene head/nylon bowl
1-1/2
1-1/2
Female
NPT
Female
NPT
-
30
-
75
0.0213
31.75
Show compressed display (24 products)
Part information
Similar parts
Request for quote (RFQ)
Spraying Systems
- AA430MLSC
Order number
AA430MLSC-1-200
Shorttext
Strainer
Latest change
22.08.2025 06:36:49
Unit
Keywords
Liquid Strainers
Spraying
Strainer
Systems
Units
Classifications
CNS
CNSERPBASE Object Properties