2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ADQ2A50-125D

Expand Table
EN
1/5
Ident number
IDNR
Bore Size
BS [mm]
Type
TYPE
Attaching type
AT
Standard stroke
STROKE [mm]
Action
ACTION
Body option
BO
Series
SERIES
Auto switch
SWITCH
NUMBER
Type of auto switch
T
Working stroke
POS [mm]
Rod end nut position
POSA [mm]
1|ADQ2A32-125D
2|ADQ2A40-125D
3|ADQ2A50-125D
4|ADQ2A63-125D
5|ADQ2A80-125D
6|ADQ2A100-125D
32
Basic Type
Both ends tapped
125
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
40
Basic Type
Both ends tapped
125
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
50
Basic Type
Both ends tapped
125
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
63
Basic Type
Both ends tapped
125
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
80
Basic Type
Both ends tapped
125
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
100
Basic Type
Both ends tapped
125
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
Show compressed display (6 configurable products)
ShorttextCompact cylinder/Double acting-single rod/Long Stroke series
Latest change27.04.2020 06:29:32
Unit

Classifications

CNS

CNSERPBASE Object Properties