2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ADRM16-10

Expand Table
EN
1/5
Ident number
IDNR
Type of Bearing
TB
Bore Size
BS [mm]
Standard stroke Range
STROKE [mm]
Working stroke
POS [mm]
Auto Switch
SWITCH
L [mm]
Number of Switches
NUMBER
1|ADRM10-10
2|ADRM16-10
3|ADRM20-10
4|ADRM25-10
5|ADRM32-10
Slide Bush Bearing
10
10
0
Without auto svitch
25
None
Slide Bush Bearing
16
10
0
Without auto svitch
25
None
Slide Bush Bearing
20
10
0
Without auto svitch
30
None
Slide Bush Bearing
25
10
0
Without auto svitch
30
None
Slide Bush Bearing
32
10
0
Without auto svitch
40
None
Show compressed display (5 configurable products)
ShorttextDouble Rod Cylinder
Latest change03.02.2020 23:48:10
Unit

Classifications

CNS

CNSERPBASE Object Properties