2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SBL157001R1122 + AF12-30-22-11 24-60V50/60HZ 20-60VDC Contactor

Expand Table
EN
1/5
Product ID
PN
Extended Product Type
EXTTYPE
RESTRICTED1
Invoice Description
INVDES
Description
DES
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Rated control supply voltage Us at AC 50HZ
EF003978 [V]
Rated control supply voltage Us at AC 60HZ
EF003979 [V]
Rated control supply voltage Us at DC
EF003980 [V]
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
1SBL157001N1301
AF12N0-30-01-13
1
AF12N0-30-01-13 100-250V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12N0-30-01-13 is a 3 pole - 600 V UL, NEMA size N0 contactor with 1 built-in auxiliary contact and Screw, switching power circuits up to 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523016552
1SBL157001N1301
- - -
- - -
- - -
1SBL157001N1401
AF12N0-30-01-14
1
AF12N0-30-01-14 250-500V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12N0-30-01-14 is a 3 pole - 600 V UL, NEMA size N0 contactor with 1 built-in auxiliary contact and Screw, switching power circuits up to 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523016552
1SBL157001N1401
- - -
- - -
- - -
1SBL157001N1110
AF12N0-30-10-11
1
AF12N0-30-10-11 24-60V50/60HZ 20-60VDC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12N0-30-10-11 is a 3 pole - 600 V UL, NEMA size N0 contactor with 1 built-in auxiliary contact and Screw, switching power circuits up to 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523016521
1SBL157001N1110
- - -
- - -
- - -
1SBL157001N1210
AF12N0-30-10-12
1
AF12N0-30-10-12 48-130V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12N0-30-10-12 is a 3 pole - 600 V UL, NEMA size N0 contactor with 1 built-in auxiliary contact and Screw, switching power circuits up to 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523016545
1SBL157001N1210
- - -
- - -
- - -
1SBL157001N1310
AF12N0-30-10-13
1
AF12N0-30-10-13 100-250V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12N0-30-10-13 is a 3 pole - 600 V UL, NEMA size N0 contactor with 1 built-in auxiliary contact and Screw, switching power circuits up to 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523016569
1SBL157001N1310
- - -
- - -
- - -
1SBL157001N1410
AF12N0-30-10-14
1
AF12N0-30-10-14 250-500V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12N0-30-10-14 is a 3 pole - 600 V UL, NEMA size N0 contactor with 1 built-in auxiliary contact and Screw, switching power circuits up to 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523016583
1SBL157001N1410
- - -
- - -
- - -
1SBL156001R2001
AF12Z-30-01-20
1
AF12Z-30-01-20 12-20VDC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12Z-30-01-20 is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (12-20 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523113602
1SBL156001R2001
12 - 20
12 - 20
12 - 20
1SBL156001R2101
AF12Z-30-01-21
1
AF12Z-30-01-21 24-60V50/60HZ 20-60VDC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12Z-30-01-21 is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523113619
1SBL156001R2101
24 - 60
24 - 60
24 - 60
1SBL156001R2201
AF12Z-30-01-22
1
AF12Z-30-01-22 48-130V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12Z-30-01-22 is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523113626
1SBL156001R2201
48 - 130
48 - 130
48 - 130
1SBL156001R2301
AF12Z-30-01-23
1
AF12Z-30-01-23 100-250V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12Z-30-01-23 is a 3 pole - 690 V IEC or 600 UL contactor with 1 built-in auxiliary contact and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523113633
1SBL156001R2301
100 - 250
100 - 250
100 - 250
1SBL157001R1122
AF12-30-22-11
1
AF12-30-22-11 24-60V50/60HZ 20-60VDC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12-30-22-11 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523110519
1SBL157001R1122
24 - 60
24 - 60
24 - 60
1SBL157001R1222
AF12-30-22-12
1
AF12-30-22-12 48-130V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12-30-22-12 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523110526
1SBL157001R1222
48 - 130
48 - 130
48 - 130
1SBL157001R1322
AF12-30-22-13
1
AF12-30-22-13 100-250V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12-30-22-13 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523110533
1SBL157001R1322
100 - 250
100 - 250
100 - 250
1SBL157001R1422
AF12-30-22-14
1
AF12-30-22-14 250-500V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12-30-22-14 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523110540
1SBL157001R1422
250 - 500
250 - 500
250 - 500
1SBL156001R2022
AF12Z-30-22-20
1
AF12Z-30-22-20 12-20VDC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12Z-30-22-20 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (12-20 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523113701
1SBL156001R2022
12 - 20
12 - 20
12 - 20
1SBL156001R2122
AF12Z-30-22-21
1
AF12Z-30-22-21 24-60V50/60HZ 20-60VDC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12Z-30-22-21 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523113718
1SBL156001R2122
24 - 60
24 - 60
24 - 60
1SBL156001R2222
AF12Z-30-22-22
1
AF12Z-30-22-22 48-130V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12Z-30-22-22 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523113725
1SBL156001R2222
48 - 130
48 - 130
48 - 130
1SBL156001R2322
AF12Z-30-22-23
1
AF12Z-30-22-23 100-250V50/60HZ-DC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12Z-30-22-23 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523113732
1SBL156001R2322
100 - 250
100 - 250
100 - 250
1SBL156001R3001
AF12Z-30-01-30
1
AF12Z-30-01-30 24VDC Contactor
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
The AF12Z-30-01-30 is a 3-pole - 690 V IEC or 600 UL contactor with one built-in auxiliary contact and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a 24 V DC coil, featuring a reduced holding coil consumption down to 1.7 W and offering the possibility of a direct control by PLC-output ≥ 250 mA 24 V DC, without need of additional interface relay, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
3471523113695
1SBL156001R3001
24 - 24
24 - 24
24 - 24
Show compressed display (57 products)
Order number1SBL157001R1122
ShorttextAF12-30-22-11 24-60V50/60HZ 20-60VDC Contactor
LongtextThe AF12-30-22-11 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Latest change13.10.2025 15:58:14
Unit

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number85364900
Description longThe AF12-30-22-11 is a 3 pole - 690 V IEC or 600 UL contactor with pre-mounted auxiliary contacts and screw terminals, controlling motors up to 5.5 kW / 400 V AC (AC-3) or 7-1/2 hp / 480 V UL and switching power circuits up to 28 A (AC-1) or 28 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Description shortAF12-30-22-11 24-60V50/60HZ 20-60VDC Contactor
GTIN-Code3471523110519
Order Number1SBL157001R1122
Product websitehttps://new.abb.com/products/ABB1SBL157001R1122

ECLASS 14.0

27-37-10-03 Power contactor, AC switching

ECLASS 13.0

27-37-10-03 Power contactor, AC switching
suitable for series installationfalse
Rated operating power with AC-3, 400 V5.5
Number of making contacts and main contacts3
Number of main contacts as opener0
Number of auxiliary contacts as shutter2
Number of auxiliary contacts as opener2
Rated operating current Ie with AC-3, 400 V12
Rated operating current Ie with AC-1, 400 V28
min. rated control voltage Us with AC 50 Hz24 - 60
min. rated control voltage Us with AC 60 Hz24 - 60
min. rated control voltage Us with DC24 - 60
Connection typeScrew connection
Type of actuationAC/DC

ECLASS 12.0

27-37-10-03 Power contactor, AC switching
suitable for series installationfalse
Rated operating power with AC-3, 400 V5.5
Number of making contacts and main contacts3
Number of main contacts as opener0
Number of auxiliary contacts as shutter2
Number of auxiliary contacts as opener2
Rated operating current Ie with AC-3, 400 V12
Rated operating current Ie with AC-1, 400 V28
min. rated control voltage Us with AC 50 Hz24 - 60
max. rated control supply voltage Us24 - 60
min. rated control voltage Us with AC 60 Hz24 - 60
min. rated control voltage Us with DC24 - 60
Connection typeScrew connection
Type of actuationAC/DC

ETIM 10.0

EC000066 Power contactor, AC switching
Modular versionfalse
Rated operation power at AC-3, 400 V5.5
Number of normally open contacts as main contact3
Number of normally closed contacts as main contact0
Number of auxiliary contacts as normally open contact2
Number of auxiliary contacts as normally closed contact2
Rated operation current Ie at AC-3, 400 V12
Rated operation current Ie at AC-1, 400 V28
Rated control supply voltage Us at AC 50HZ24 - 60
Rated control supply voltage Us at AC 60HZ24 - 60
Rated control supply voltage Us at DC24 - 60
Type of electrical connection of main circuitScrew connection
Voltage type for actuatingAC/DC
Rated operation power NEMA5.59275

ETIM 9.0

EC000066 Power contactor, AC switching
Modular versionfalse
Rated operation power at AC-3, 400 V5.5
Number of normally open contacts as main contact3
Number of normally closed contacts as main contact0
Number of auxiliary contacts as normally open contact2
Number of auxiliary contacts as normally closed contact2
Rated operation current Ie at AC-3, 400 V12
Rated operation current Ie at AC-1, 400 V28
Rated control supply voltage Us at AC 50HZ24 - 60
Rated control supply voltage Us at AC 60HZ24 - 60
Rated control supply voltage Us at DC24 - 60
Type of electrical connection of main circuitScrew connection
Voltage type for actuatingAC/DC
Rated operation power NEMA5.59275

ETIM 8.0

EC000066 Power contactor, AC switching
Modular versionfalse
Rated operation power at AC-3, 400 V5.5
Number of normally open contacts as main contact3
Number of normally closed contacts as main contact0
Number of auxiliary contacts as normally open contact2
Number of auxiliary contacts as normally closed contact2
Rated operation current Ie at AC-3, 400 V12
Rated operation current Ie at AC-1, 400 V28
Rated control supply voltage Us at AC 50HZ24 - 60
Rated control supply voltage Us at AC 60HZ24 - 60
Rated control supply voltage Us at DC24 - 60
Type of electrical connection of main circuitScrew connection
Voltage type for actuatingAC/DC
Rated operation power NEMA5.59275