2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SFL637001R7111 + AF750-30-11 250-500V 50/60Hz / 250-500V DC Contactor

Expand Table
EN
1/5
Product ID
PN
Extended Product Type
EXTTYPE
Invoice Description
INVDES
Description
DES
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Rated control supply voltage Us at AC 50HZ
EF003978 [V]
Rated control supply voltage Us at AC 60HZ
EF003979 [V]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
1SFL637001R7000
AF750-30-00 100-250V 50/60Hz / 100-250V DC
AF750-30-00 100-250V 50/60Hz / 100-250V DC Contactor
Contactor without aux. block
The AF750-30-00 100-250V 50/60Hz / 100-250V DC is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500381175
1SFL637001R7000
100 - 250
100 - 250
1SFL637001R6800
AF750-30-00-68
AF750-30-00-68 Contactor
Contactor without aux. block
The AF750-30-00-68 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500514320
1SFL637001R6800
- - -
- - -
1SFL637001R6900
AF750-30-00-69
AF750-30-00-69 Contactor
Contactor without aux. block
The AF750-30-00-69 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500514337
1SFL637001R6900
- - -
- - -
1SFL637001R7100
AF750-30-00-71
AF750-30-00-71 Contactor
Contactor without aux. block
The AF750-30-00-71 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500514306
1SFL637001R7100
- - -
- - -
1SFL637001R6811
AF750-30-11-68
AF750-30-11 24-60V DC Contactor
Contactor with one aux. block on the left hand side
The AF750-30-11-68 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500220399
1SFL637001R6811
- - -
- - -
1SFL637001R6911
AF750-30-11-69
AF750-30-11 48-130V 50/60Hz / 48-130V DC Contactor
Contactor with one aux. block on the left hand side
The AF750-30-11-69 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500220405
1SFL637001R6911
48 - 130
48 - 130
1SFL637001R7011
AF750-30-11-70
AF750-30-11 100-250V 50/60Hz / 100-250V DC Contactor
Contactor with one aux. block on the left hand side
The AF750-30-11-70 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500217702
1SFL637001R7011
100 - 250
100 - 250
1SFL637033R7011
AF750-30-11-70 CT19001
AF750-30-11-70 100-250V 50/60Hz / 100-250V DC Contactor
Contactor with one aux. block on the left hand side
A 3-phase Contactor suitable for power generation applications in renewable energy segment up to max 1000 V. Operated with wide control voltage range 100-250 V, AC/DC
7320500541739
1SFL637033R7011
- - -
- - -
1SFL637001R7111
AF750-30-11-71
AF750-30-11 250-500V 50/60Hz / 250-500V DC Contactor
Contactor with one aux. block on the left hand side
The AF750-30-11-71 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500254851
1SFL637001R7111
250 - 500
250 - 500
1SFL637001R9105
AF750-30-22 100-250V
AF750-30-22 100-250V Contactor
Contactor with one aux. block on each side
The AF750-30-22 100-250V is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (220-240 V 50/60 Hz), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500374177
1SFL637001R9105
- - -
- - -
1SFL637001R6822
AF750-30-22-68
AF750-30-22 24-60V DC Contactor
Contactor with one aux. block on each side
The AF750-30-22-68 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500222058
1SFL637001R6822
- - -
- - -
1SFL637001R6922
AF750-30-22-69
AF750-30-22 48-130V 50/60Hz / 48-130V DC Contactor
Contactor with one aux. block on each side
The AF750-30-22-69 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500222065
1SFL637001R6922
48 - 130
48 - 130
1SFL637001R7022
AF750-30-22-70
AF750-30-22 100-250V 50/60Hz / 100-250V DC Contactor
Contactor with one aux. block on each side
The AF750-30-22-70 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500222072
1SFL637001R7022
100 - 250
100 - 250
1SFL637033R7022
AF750-30-22-70 CT19001
AF750-30-22-70 100-250V 50/60Hz / 100-250V DC Contactor
Contactor with one aux. block on each side
A 3-phase Contactor suitable for power generation applications in renewable energy segment up to max 1000 V. Operated with wide control voltage range 100-250 V, AC/DC
7320500541746
1SFL637033R7022
- - -
- - -
1SFL637001R7122
AF750-30-22-71
AF750-30-22 250-500V 50/60Hz / 250-500V DC Contactor
Contactor with one aux. block on each side
The AF750-30-22-71 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL and switching power circuits up to 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500310632
1SFL637001R7122
250 - 500
250 - 500
1SFL637001N6811
AF750N7-30-11-68
AF750N7-30-11-68 Contactor
Contactor with one aux. Block on the left hand side, Main terminals with bar connections
The AF750N7-30-11-68 NEMA Contactor is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit: Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500543689
1SFL637001N6811
- - -
- - -
1SFL637001N6911
AF750N7-30-11-69
AF750N7-30-11-69 Contactor
Contactor with one aux. Block on the left hand side, Main terminals with bar connections
The AF750N7-30-11-69 NEMA Contactor is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit: Bars, controlling motors up to 400 kW / 400 V AC (AC-3) or 600 hp / 480 V UL 1050 A (AC-1) or 900 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V, 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500543696
1SFL637001N6911
- - -
- - -
Show compressed display (19 products)
Order number1SFL637001R7111
Shorttext3-pole Contactors - AC or DC Operated
Latest change07.08.2024 13:45:15
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-10-03 Power contactor, AC switching

ECLASS 13.0

27-37-10-03 Power contactor, AC switching

ECLASS 12.0

27-37-10-03 Power contactor, AC switching

ETIM 10.0

EC000066 Power contactor, AC switching

ETIM 9.0

EC000066 Power contactor, AC switching

ETIM 8.0

EC000066 Power contactor, AC switching
Screw connectionSchraubanschluss
AC/DCAC/DC