2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HellermannTyton 151-00374

Expand Table
EN
1/5
Identification
IDNR
Manufacturer Type Description
MANUFACTURE19
Version
VERSION
Short Description
DESCRIPTION14
Material
MATERIAL
Colour
FARBE
Fixing hole Ø FH
DURCHMESSER25 [mm]
Bundle ∅ min.
BUENDELMIN [mm]
Bundle ∅ max.
BUENDELMAX [mm]
Panel thickness min.
BLECHDICKEMIN [mm]
Panel thickness max.
BLECHDICKEMAX [mm]
Length L
LAENGEL [mm]
Number of content units per order unit
NO_CU_PER_OU
Minimum order quantity
QUANTITY_MIN
1
151-00374
AHC4AH
Delivery status
Fixing Element, black
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Black (BK)
6.5
27.0
41.5
0.8
2.7
57.6
1.000
400.000
Show compressed display (1 configurable product)
Order number151-00374
Latest change17.06.2024 07:51:36
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties