Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SRD-FA
SRD-FA
Ball Screws
AIG,AIE - Ball screw support assembly - Precision ball screw - Standard nut type - DIAMETER 20 lead 5/10/20- Accuracy class C5/C7
SRD-FA
...
AIG,AIE - Ball screw support assembly - Precision ball screw - Standard nut type - DIAMETER 20 lead 5/10/20- Accuracy class C5/C7
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AIG2010-250
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
MOD
type
TYPE
accuracy grade
ACC
Outer diameter of screw shaft
THRD
lead
LEAD
Screw shaft material
MATS
Screw shaft hardness
HRDS
Nut material
MATL
Nut hardness
HRDL
L Minimum unit: 1mm
L [mm]
Y
Y [mm]
The ball diameter
GZZJ [mm]
Ball center diameter
GZZXZJ [mm]
The bottom of the screw diameter
SGDJ [mm]
recurring number
XHS
1
|
AIG2005-200
2
|
AIE2005-200
3
|
AIG2010-250
4
|
AIE2010-250
5
|
AIG2020-250
6
|
AIE2020-250
AIG
Standard nut type
C5
20
05
AISI4150
High-frequency quenching 56~62HRC
SCM420
Carburizing quenching 58~62HRC
200
108
3.1750
20.8
17.5
2.5-1 column
AIE
Standard nut type
C7
20
05
AISI4150
High-frequency quenching 56~62HRC
SCM420
Carburizing quenching 58~62HRC
200
108
3.1750
20.8
17.5
2.5-1 column
AIG
Standard nut type
C5
20
10
AISI4150
High-frequency quenching 56~62HRC
SCM420
Carburizing quenching 58~62HRC
250
155
4.7625
21.0
16.0
2.5-1 column
AIE
Standard nut type
C7
20
10
AISI4150
High-frequency quenching 56~62HRC
SCM420
Carburizing quenching 58~62HRC
250
155
4.7625
21.0
16.0
2.5-1 column
AIG
Standard nut type
C5
20
20
AISI4150
High-frequency quenching 56~62HRC
SCM420
Carburizing quenching 58~62HRC
250
155
4.7625
21.0
15.9
1.5-1 column
AIE
Standard nut type
C7
20
20
AISI4150
High-frequency quenching 56~62HRC
SCM420
Carburizing quenching 58~62HRC
250
155
4.7625
21.0
15.9
1.5-1 column
Show compressed display (6 configurable products)
Part information
Similar parts
Request for quote (RFQ)
SRD-FA
- AIG,AIE
Shorttext
Ball screw support assembly - Precision ball screw - Standard nut type - DIAMETER 20 lead 5/10/20- Accuracy class C5/C7
Latest change
26.04.2022 07:55:44
Unit
Keywords
Ball Screws
Precision ball screw
accuracy class
ball screw
standard nut
Classifications
CNS
CNSERPBASE Object Properties