2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AMKN40-7-20L54

Expand Table
EN
1/5
Part Number
IDNR
Internal diameter
D1 [mm]
Internal diameter
D2 [mm]
External diameter
B [mm]
Lenght
L [mm]
Connection
M [mm]
Screw
G [mm]
Nominal torque
COPPIA [Nm]
Parallel misalignment
PAR [mm]
Axial displacement
DIST [mm]
Angular misalignment
ANG [°]
Torsional stiffness
RIG [Nm/rad]
Moment of inertia
INE [gcm2]
Weight
PESO [g]
489|AMKN40-7-10L54
490|AMKN40-7-11L54
491|AMKN40-7-12L54
492|AMKN40-7-12.7L54
493|AMKN40-7-14L54
494|AMKN40-7-15L54
495|AMKN40-7-16L54
496|AMKN40-7-18L54
497|AMKN40-7-19L54
498|AMKN40-7-20L54
499|AMKN40-8-8L54
500|AMKN40-8-9L54
501|AMKN40-8-9.52L54
502|AMKN40-8-10L54
503|AMKN40-8-11L54
504|AMKN40-8-12L54
505|AMKN40-8-12.7L54
506|AMKN40-8-14L54
AMKN40
7.000
9.520
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
10.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
11.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
12.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
12.700
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
14.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
15.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
16.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
18.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
19.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
7.000
20.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
8.000
8.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
8.000
9.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
8.000
9.520
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
8.000
10.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
8.000
11.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
8.000
12.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
8.000
12.700
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
AMKN40
8.000
14.000
40.000
54.000
16.500
5.000
7.00
0.25
0.60
2,0°
2910
272.0
100
Show compressed display (997 products)
ShorttextFlexible Couplings torsionally stiff for encoders
Latest change30.11.2011 13:56:06
Unit

Classifications

ECLASS 14.0

23-03-11-08 Torsionally flexible coupling free from backlash