2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AQ2A50-125D

Expand Table
EN
1/5
Ident number
IDNR
Bore Size
BS [mm]
Attaching type
AT
Standard stroke
STROKE [mm]
Action
ACTION
Body option
BO
Series
SERIES
Working stroke
POS [mm]
POSA [mm]
1|AQ2A32-125D
2|AQ2A40-125D
3|AQ2A50-125D
4|AQ2A63-125D
5|AQ2A80-125D
6|AQ2A100-125D
32
Both ends tapped
125
Double acting
Standard (Female)
Standard
0
0.0
40
Both ends tapped
125
Double acting
Standard (Female)
Standard
0
0.0
50
Both ends tapped
125
Double acting
Standard (Female)
Standard
0
0.0
63
Both ends tapped
125
Double acting
Standard (Female)
Standard
0
0.0
80
Both ends tapped
125
Double acting
Standard (Female)
Standard
0
0.0
100
Both ends tapped
125
Double acting
Standard (Female)
Standard
0
0.0
Show compressed display (6 configurable products)
ShorttextCompact cylinder Standard Type/ Double acting :Single rod/ Long Stroke series
Latest change27.04.2020 06:29:18
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeAQ2A50-125D1(00D)