2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AT-2

Expand Table
EN
1/5
Part No.
PN
Americas ID
AMERSID
Asia Austrailia Pacific ID
APACID
Europe Middle East Africa ID
EMEAID
T Square Slot Size
T [Inch]
L Overall Length
L [Inch]
D Outside Diameter
D [Inch]
A Thread Size
THREAD
A Thread Depth
A [Inch]
X Flat Width from Center
X [Inch]
1
2
3
4
5
AT-1
1058512
-
-
3/16
1 1/2
0.3125
1/4-28
9/16
0.112
AT-2
1058511
-
-
1/4
2
0.4375
5/16-24
5/8
0.167
AT-3
1058514
-
-
5/16
2 1/4
0.5000
3/8-24
3/4
0.174
AT-4
1058513
-
-
3/8
2 1/2
0.5937
1/2-20
7/8
0.225
AT-6
1058510
-
-
1/2
2 3/4
0.7812
5/8-18
1
0.290
Show compressed display (5 products)
ShorttextMachine Tool Sleeves - Square Slotted
Latest change30.07.2014 13:43:29