2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BCC Z030-M454-O0A-RF131-004

Expand Table
EN
1/5
Availability
VERF
Order code
BC
Product identifier
TC
Product view
PX
Tech. Details
TECH
ICON
Weight
W [Kg]
Customs number
TRAFFIC
Description
DESCRIPT
CAE
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
Available
BCC0F2T
BCC M415-M313-3F-RA101-000
7200436728_AA
Tech. Detail
0.015
85366990
Connection 1 = M12x1-Female, straight, 3-pin, A-coded, Connection 2 = M8x1-Male, straight, 3-pin, A-coded, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67, Ambient temperature = -25...85 °C, Approval/Conformity = WEEE
Available
BCC0K16
BCC M415-M418-3A-RA140-000
56345_00
Tech. Detail
0.015
85366990
Connection 1 = M12x1-Female, 5-pin, A-coded, Connection 2 = M12x1-Male, 8-pin, A-coded, Function indicator = no/no, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP67, Ambient temperature = -25...85 °C, Approval/Conformity = WEEE
EPlan
no more available
BCC0K0E
BCC M415-A313-3F-RA139-000
49073_00
Tech. Detail
0.000
85444290
Connection 1 = M12x1-Female, straight, 3-pin, A-coded, Connection 2 = 7/8"-Male, straight, 3-pin, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = WEEE
EPlan
Available
BCC0E4H
BCC M415-D115-AF-RA080-000
49125_01
Tech. Detail
0.000
85369095
Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = D-Sub-Male, straight, 5-pin, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, Approval/Conformity = WEEE
EPlan
Available
BCC0K9C
BCC M415-D115-AF-RA142-000
49125_01
Tech. Detail
0.000
85366990
Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = D-Sub-Male, straight, 5-pin, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, Approval/Conformity = WEEE
EPlan
Available
BCC0HUN
BCC M414-0000-2A-R06
54599_00
Tech. Detail
0.000
85444290
Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = WEEE
no more available
BCC0JKE
BCC Z030-S454-O0A-RF131-004-C045
55410_00
0.017
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 4-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JK8
BCC Z030-M454-O0A-RF131-004-C045
55404_00
0.016
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 4-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKP
BCC Z030-S455-O0A-RF131-004-C045
55658_00
0.017
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 5-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKK
BCC Z030-M455-O0A-RF131-004-C045
55654_00
0.017
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 5-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JK9
BCC Z030-M454-O0A-RF131-004
55405_00
0.016
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 4-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKF
BCC Z030-S454-O0A-RF131-004
55411_00
0.017
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 4-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKL
BCC Z030-M455-O0A-RF131-004
55655_00
0.019
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 5-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKR
BCC Z030-S455-O0A-RF131-004
55659_00
0.016
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 5-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKA
BCC Z030-M454-O0A-RF132-004-C045
55406_00
0.025
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 4-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKH
BCC Z030-S454-O0A-RF132-004-C045
55412_00
0.023
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 4-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKM
BCC Z030-M455-O0A-RF132-004-C045
55656_00
0.023
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 5-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKT
BCC Z030-S455-O0A-RF132-004-C045
55660_00
0.023
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 5-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
no more available
BCC0JKC
BCC Z030-M454-O0A-RF132-004
55407_00
0.024
85444290
Connection 1 = JWPF (2.0 mm pitch)-Male, 4-pin, Connection 2 = M12x1-Male, 4-pin, A-coded, IP rating = IP69K, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
EPlan
Show compressed display (31 products)
Order numberBCC0JK9
Latest change16.01.2026 12:45:44
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties