2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BB82CU-D15-F30

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
TYPE
material
TM
surface treatment
ST
annex(screw)
ANNEX
DH7
DH7 [mm]
DH7 tolerance
TOL [mm]
Size/number of attachment screws
SN
Corresponding code
CODE
F
F [mm]
A
A [mm]
B
B [mm]
C
C [mm]
C1
C1 [mm]
E
E [mm]
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
BB82CB-D10-F20
BB82CB
Hole spacing selection type, standard type
A6063
Black anodized
BM01AF
10
+0.015/0
M5×16 1pieces
BM01AF
20
35
16
16
0
15
BB82CB-D12-F25
BB82CB
Hole spacing selection type, standard type
A6063
Black anodized
BM01AF
12
+0.018/0
M5×16 1pieces
BM01AF
25
41
16
16
0
16
BB82CB-D15-F30
BB82CB
Hole spacing selection type, standard type
A6063
Black anodized
BM01AF
15
+0.018/0
M5×20 2pieces
BM01AF
30
50
22
22
0
20
BB82CB-D20-F25
BB82CB
Hole spacing selection type, standard type
A6063
Black anodized
BM01AF
20
+0.021/0
M6×25 2pieces
BM01AF
25
47
28
28
0
22
BB82CB-D25-F40
BB82CB
Hole spacing selection type, standard type
A6063
Black anodized
BM01AF
25
+0.021/0
M6×30 2pieces
BM01AF
40
65
32
32
0
25
BB82CB-D30-F50
BB82CB
Hole spacing selection type, standard type
A6063
Black anodized
BM01AF
30
+0.021/0
M8×40 2pieces
BM01AF
50
79
40
40
0
29
BB82CB-D35-F50
BB82CB
Hole spacing selection type, standard type
A6063
Black anodized
BM01AF
35
+0.025/0
M8×45 2pieces
BM01AF
50
82
45
45
0
32
BB82CB-D40-F50
BB82CB
Hole spacing selection type, standard type
A6063
Black anodized
BM01AF
40
+0.025/0
M8×50 2pieces
BM01AF
50
84
50
50
0
34
BB82CU-D10-F20
BB82CU
Hole spacing selection type, standard type
SUS304
-
BM01AU
10
+0.015/0
M5×16 1pieces
BM01AU
20
35
16
16
0
15
BB82CU-D12-F25
BB82CU
Hole spacing selection type, standard type
SUS304
-
BM01AU
12
+0.018/0
M5×16 1pieces
BM01AU
25
41
16
16
0
16
BB82CU-D15-F30
BB82CU
Hole spacing selection type, standard type
SUS304
-
BM01AU
15
+0.018/0
M5×20 2pieces
BM01AU
30
50
22
22
0
20
BB82CU-D20-F25
BB82CU
Hole spacing selection type, standard type
SUS304
-
BM01AU
20
+0.021/0
M6×25 2pieces
BM01AU
25
47
28
28
0
22
BB82CU-D25-F40
BB82CU
Hole spacing selection type, standard type
SUS304
-
BM01AU
25
+0.021/0
M6×30 2pieces
BM01AU
40
65
32
32
0
25
BB82CU-D30-F50
BB82CU
Hole spacing selection type, standard type
SUS304
-
BM01AU
30
+0.021/0
M8×40 2pieces
BM01AU
50
79
40
40
0
29
BB82CU-D35-F50
BB82CU
Hole spacing selection type, standard type
SUS304
-
BM01AU
35
+0.025/0
M8×45 2pieces
BM01AU
50
82
45
45
0
32
BB82CU-D40-F50
BB82CU
Hole spacing selection type, standard type
SUS304
-
BM01AU
40
+0.025/0
-
BM01AU
50
84
50
50
0
34
BB82DF-D10-F20
BB82DF
Hole spacing selectable type and thin type
S45C
Blackening
BM01AF
10
+0.015/0
M5×16 1pieces
BM01AF
20
35
16
16
9
15
BB82DF-D12-F25
BB82DF
Hole spacing selectable type and thin type
S45C
Blackening
BM01AF
12
+0.018/0
M5×16 1pieces
BM01AF
25
41
16
16
9
16
BB82DF-D15-F30
BB82DF
Hole spacing selectable type and thin type
S45C
Blackening
BM01AF
15
+0.018/0
M5×20 2pieces
BM01AF
30
50
22
22
12
20
Show compressed display (57 configurable products)
ShorttextStrut clamp, screw hole parallel, hole spacing selection type
Latest change20.08.2025 08:44:34
Unit

Classifications

CNS

CNSERPBASE Object Properties