2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BE161CJ-N10N

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Motor Series
C1
Frame Size
C2
Winding
C3
Feedback
C4
Shaft Options
C11
Connector Options
C25
Brake
C31
Options
C37
L
L [mm (Inch)]
Motor Length
ML [mm (Inch)]
1
BE161CJ-N10N
BE Series
BE - Brushless Servo Motors
161 - NEMA Size 16 frame, 1 Stack Magnet
C
J - 2000 line encoder (8000 ppr post-quadrature)
N - Round shaft
10 - 10 ft. cable
No Brake
N - None
34.7 (1.37)
68.5 (2.70)
Show compressed display (1 configurable product)
ShorttextBrushless Servo Motors
Latest change01.08.2024 07:26:48
Unit

Classifications

CNS

CNSERPBASE Object Properties