2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BM04KE-M12-L25

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
LX
texture of material
MAT
surface treatment
ST
Stopper material
SM
Stop color
SCL
Block hardness
BH
M
M [mm]
L
L [mm]
S
S [mm]
d
DD [mm]
b
B [mm]
e
E [mm]
INFOTEXT
INFOTEXT
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
BM04KE-M10-L16
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
10
16
2.0
8.0
5.0
6.0
website
BM04KE-M10-L20
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
10
20
2.0
8.0
5.0
6.0
website
BM04KE-M10-L25
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
10
25
2.0
8.0
5.0
6.0
website
BM04KE-M10-L30
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
10
30
2.0
8.0
5.0
6.0
website
BM04KE-M10-L40
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
10
40
2.0
8.0
5.0
6.0
website
BM04KE-M10-L50
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
10
50
2.0
8.0
5.0
6.0
website
BM04KE-M10-L60
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
10
60
2.0
8.0
5.0
6.0
website
BM04KE-M10-L80
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
10
80
2.0
8.0
5.0
6.0
website
BM04KE-M12-L16
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
12
16
2.0
10.0
6.0
8.0
website
BM04KE-M12-L20
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
12
20
2.0
10.0
6.0
8.0
website
BM04KE-M12-L25
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
12
25
2.0
10.0
6.0
8.0
website
BM04KE-M12-L30
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
12
30
2.0
10.0
6.0
8.0
website
BM04KE-M12-L40
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
12
40
2.0
10.0
6.0
8.0
website
BM04KE-M12-L50
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
12
50
2.0
10.0
6.0
8.0
website
BM04KE-M12-L60
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
12
60
2.0
10.0
6.0
8.0
website
BM04KE-M12-L80
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
12
80
2.0
10.0
6.0
8.0
website
BM04KE-M12-L100
BM04KE
Straight rod type
SCM435
Blackening
Free cutting brass(C3604BD)
-
-
12
100
2.0
10.0
6.0
8.0
website
BM04KH-M3-L5
BM04KH
Straight rod type
SUS304
-
polyurethane
black
Shaw A70
3
5
0.5
1.5
1.5
2.0
website
BM04KH-M3-L6
BM04KH
Straight rod type
SUS304
-
polyurethane
black
Shaw A70
3
6
0.5
1.5
1.5
2.0
website
Show compressed display (306 products)
ShorttextHexagon socket set screw with stop
Latest change19.03.2025 09:16:18
Unit

Classifications

CNS

CNSERPBASE Object Properties