2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BMS96-ZZ-DN8

Expand Table
EN
1/5
code
CODE
type
TYPE
Connection method
CONN
body material
BODY
Seal material
SEAL
operation temperature
OPER
Using fluids
USIN
thread
THRE
specifications
SPEC
Rc(G)
RCG
L
L [mm]
H
H [mm]
Nominal pressure (Mpa)
NOM
website link
LINK
1|BMS96-ZZ-DN8
BMS96
vertical
Threaded type
SUS304
PTFE
-20~120°C
Water/Oil/Air
ZZ(Rc double internal thread)
DN8
1/4"
51
32
1.6
website link
Show compressed display (1 configurable product)
ShorttextIndustrial grade valves • Check valves
Latest change04.11.2025 08:07:23
Unit

Classifications

CNS

CNSERPBASE Object Properties