Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Arctic Rays
Imaging Payloads
BarrelEye
Arctic Rays
Imaging Payloads
BarrelEye
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7ESIZQB5N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
angle of view (dome port)
ANGLE_OF_VIEW__DOME_PORT_
camera optics
CAMERA_OPTICS
camera sensor
CAMERA_SENSOR
control
CONTROL
data download
DATA_DOWNLOAD
depth rating
DEPTH_RATING
dimensions
DIMENSIONS
housing materials
HOUSING_MATERIALS
1
2
7ESIZQB5N
95⁰H x 77⁰V x 107⁰D (in water)
2x 6.5mm f/2.5-16 24MP-rated, fixed-focal-length lens.< -1.51% distortion (max)
2x 12.3MP (4096x3000), 1.1” format, back-illuminated colorCMOS with Global Shutter
RS232 Serial
Gigabit Ethernet
300msw (984 fsw)
5.5”(140mm) dia. X 8.5” (216mm) L + connectors
6061-T6 Aluminum (AHC black), BK7 glass dome ports, Acetal(Delrin) bezels, 316SS fasteners
H1OH4Y4WO
95⁰H x 77⁰V x 107⁰D (in water)
2x 6.5mm f/2.5-16 24MP-rated, fixed-focal-length lens.< -1.51% distortion (max)
2x 12.3MP (4096x3000), 1.1” format, back-illuminated colorCMOS with Global Shutter
RS232 Serial
Gigabit Ethernet
300msw (984 fsw)
5.5”(140mm) dia. X 8.5” (216mm) L + connectors
6061-T6 Aluminum (AHC black), BK7 glass dome ports, Acetal(Delrin) bezels, 316SS fasteners
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
Arctic Rays
- BarrelEye
Order number
7ESIZQB5N
Latest change
22.08.2023 11:59:29
Unit
Keywords
Arctic
Imaging
Rays
Classifications
CNS
CNSERPBASE Object Properties