2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CE08AA-D31-H8-V6

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
material quality
MQ
hardness
HA
colour
COLOUR
D
D [mm]
Tolerance of D
TD [mm]
H
H [mm]
V
V [mm]
Tolerance of V
TV [mm]
INFOTEXT
INFOTEXT
1
2
3
4
5
6
CE08AA-D8-H8-V2
CE08AA
Ordinary level - freely specified type - perforated type
polyurethane
Shaw A80
natural color
8.0
±0.2
8.0
2.0
±0.2
website
CE08AA-D16-H8-V4
CE08AA
Ordinary level - freely specified type - perforated type
polyurethane
Shaw A80
natural color
16.0
±0.2
8.0
4.0
±0.2
website
CE08AA-D31-H8-V6
CE08AA
Ordinary level - freely specified type - perforated type
polyurethane
Shaw A80
natural color
31.0
±0.2
8.0
6.0
±0.2
website
CE08AA-D46-H8-V6
CE08AA
Ordinary level - freely specified type - perforated type
polyurethane
Shaw A80
natural color
46.0
±0.3
8.0
6.0
±0.2
website
CE08AA-D61-H8-V6
CE08AA
Ordinary level - freely specified type - perforated type
polyurethane
Shaw A80
natural color
61.0
±0.4
8.0
6.0
±0.2
website
CE08AA-D81-H8-V6
CE08AA
Ordinary level - freely specified type - perforated type
polyurethane
Shaw A80
natural color
81.0
±0.4
8.0
6.0
±0.2
website
Show compressed display (6 configurable products)
ShorttextPolyurethane shock absorbing material - porous
Latest change19.03.2025 09:16:26
Unit

Classifications

CNS

CNSERPBASE Object Properties