2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SVR427041R0000 + CP-D 24/0.42

Expand Table
EN
1/5
Product Id
PN
Extended Product Type
EXTTYPE
Type
TYPE
Description
DES
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Voltage type of supply voltage
EF002991
1st secondary output voltage
EF006792 [V]
2nd secondary output voltage
EF006797 [V]
3rd secondary output voltage
EF006800 [V]
1
2
3
4
5
6
7
1SVR427041R1000
CP-D 12/0.83
CP-D 12/0.83
Power supply
The CP-D 12/0.83 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 10 W, rated output current is 0.83 A at an output voltage of 12 V DC. The power supply provides a U/I output characteristic.
4016779661201
1SVR427041R1000
AC/DC
12 - 12
0 - 0
0 - 0
1SVR427043R1200
CP-D 12/2.1
CP-D 12/2.1
Power supply
The CP-D 12/2.1 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 25 W, rated output current is 2.1 A at an output voltage of 12 V DC. The output voltage is adjustable within a range of 12 to 14 V DC. The power supply provides a U/I output characteristic.
4016779661218
1SVR427043R1200
AC/DC
12 - 12
0 - 0
0 - 0
1SVR427041R0000
CP-D 24/0.42
CP-D 24/0.42
Power supply
The CP-D 24/0.42 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 10 W, rated output current is 0.42 A at an output voltage of 24 V DC. The power supply provides a U/I output characteristic.
4016779661164
1SVR427041R0000
AC/DC
24 - 24
0 - 0
0 - 0
1SVR427043R0100
CP-D 24/1.3
CP-D 24/1.3
Power supply
The CP-D 24/1.3 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 30 W, rated output current is 1.3 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic.
4016779661171
1SVR427043R0100
AC/DC
24 - 24
0 - 0
0 - 0
1SVR427044R0200
CP-D 24/2.5
CP-D 24/2.5
Power supply
The CP-D 24/2.5 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 60 W, rated output current is 2.5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic.
4016779661188
1SVR427044R0200
AC/DC
24 - 24
0 - 0
0 - 0
1SVR427045R0400
CP-D 24/4.2
CP-D 24/4.2
Power supply
The CP-D 24/4.2 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 100 W, rated output current is 4.2 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic.
4016779661195
1SVR427045R0400
AC/DC
24 - 24
0 - 0
0 - 0
1SVR427049R0000
CP-D RU
CP-D RU
Redundancy unit
CP-D RU Redundancy unit for CP range power supplies, In: 2x5A, Out: 1x10A
4016779845267
1SVR427049R0000
AC/DC
24 - 24
0 - 0
0 - 0
Show compressed display (7 products)
Order number1SVR427041R0000
ShorttextPower Supplies
Latest change06.08.2024 09:48:50
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-04-07-01 Continuous current supply

ECLASS 13.0

27-04-07-01 Continuous current supply

ECLASS 12.0

27-04-07-01 Continuous current supply

ETIM 10.0

EC002540 DC-power supply

ETIM 9.0

EC002540 DC-power supply

ETIM 8.0

EC002540 DC-power supply
AC/DCAC/DC
Screw connectionSchraubanschluss
IP20IP20
Noneohne
Noneohne
11