2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CP37A19-3-3

Expand Table
EN
1/5
model
MODEL
Main material
MMAT
Main body surface treatment
MSUR
Attachment
ATT
code
CODE
No.
VAR02
d1 Selection
VAR04 [mm]
d2 Selection
VAR06 [mm]
Change the hole diameter of d1 side
VAR08
Change d2 side aperture
VAR10
D
FIX02 [mm]
L
FIX04 [mm]
L1
FIX06 [mm]
M
FIX08
Locking torque
FIX10 [N*m]
Rated torque
FIX12 [N*m]
top speed
FIX14 [r/min]
1
CP37A19-3-3
aluminium alloy
Natural anode
Hexagon socket head bolt
CP37A
19.0
3.000
3.000
invalid
invalid
19.0
23
3.1
M2.5
1.0
0.8
10000
Show compressed display (1 configurable product)
Order numberP_CP37A19-3-3
ShorttextThreaded groove coupling stop bolt clamping type
Latest change17.10.2023 03:11:57
Unit

Classifications

CNS

CNSERPBASE Object Properties