Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-24 - Control, Process Control System (PCS)
27-24-26 - Field bus, decentralized peripheral
27-24-26-90 - Field bus, decentralized peripheral (unspecified)
CP - Electrical peripherals
ECLASS 11.0
...
27-24-26-90 - Field bus, decentralized peripheral (unspecified)
CP - Electrical peripherals
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
18247 CP-SF3-03
Vertical Mode
Expand Table
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
18238
CP-FB05-E
2014-12-31
Yes
No
-
-
-
174337
CP-FB13-E
2022-06-30
4052568017668
Yes
No
-
-
-
175561
CP-E16-M12x2-5POL
2031-12-31
4052568014278
Yes
No
-
-
-
175640
CP-A08-M12-5POL
2031-12-31
4052568143077
Yes
No
-
-
-
18205
CP-E16-M8
2031-12-31
4052568112912
Yes
No
-
-
-
18225
CP-FB06-E
2014-12-31
Yes
No
-
-
-
18234
CP-A08N-M12
2018-02-28
4052568112929
Yes
No
-
-
-
18240
CP-FB08-03
2014-12-31
Yes
No
-
-
-
18243
CP-E16N-M8
2019-12-31
4052568112936
Yes
No
-
-
-
18244
CP-E16N-M12x2
2019-12-31
4052568112943
Yes
No
-
-
-
18247
CP-SF3-03
2014-12-31
Yes
No
-
-
-
183590
CP-FB-TBOX-SUB-D9
2014-12-31
Yes
No
-
-
-
189670
CP-E16-M8-Z
2031-12-31
4052568150341
Yes
No
-
-
-
18227
CP-FB11-E
2014-12-31
Yes
No
-
-
-
538787
CP-E08-M12-CL
2031-12-31
4052568176440
Yes
Yes
7439-92-1
d497aab1-e5f4-4d85-85d2-ee4f06216828
05.03.2025
538788
CP-E08-M8-CL
2031-12-31
4052568176457
Yes
Yes
7439-92-1
d497aab1-e5f4-4d85-85d2-ee4f06216828
05.03.2025
538789
CP-E16-KL-CL
2031-12-31
4052568176464
Yes
Yes
7439-92-1
d497aab1-e5f4-4d85-85d2-ee4f06216828
05.03.2025
538790
CP-A04-M12-CL
2031-12-31
4052568176471
Yes
Yes
7439-92-1
d497aab1-e5f4-4d85-85d2-ee4f06216828
05.03.2025
546924
CP-A08-M12-EL-Z
2031-12-31
4052568185572
Yes
No
-
-
-
Show compressed display (22 products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- CP
Order number
18247
Shorttext
Electrical peripherals
Latest change
18.03.2025 16:18:34
Unit
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-24-26-90 Field bus, decentralized peripheral (unspecified)
Manufacturer name
Festo
ECLASS 9.1
27-24-26-90 Field bus, decentralized peripheral (unspecified)
Manufacturer name
Festo
ECLASS 6.2
27-24-26-90 Field bus, decentralized peripheral (unclassified)
Manufacturer name
Festo
ECLASS 6.1
27-24-26-90 Field bus, decentralized peripheral (unclassified)
Manufacturer name
Festo
ECLASS 5.1
27-24-26-90 Field bus, decentralised peripheral (other)
Manufacturer's name
Festo
27-25-02-01 Network component (field bus)
ECLASS 5.0
27-25-02-01 Network component (field bus)