2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CSQ69-P1S-150-700-25-60WN-1

Expand Table
EN
1/5
Order number
CNSORDERNO
Resin cover material
RCM
Chain pitch
CP [mm]
Distance between sprockets
DBS [mm]
Reduction ratio of the gear head
RR
Motor power
MP [W]
Motor direction
MD
Motor voltage
MV [V]
Cover Option
CO
1
CSQ69-P1S-150-700-25-60WN-1
P1S : Polyacetal resin
150
700
25.0
60
N: Normal
1: Single phase motor, 100V
No symbol : No options
Show compressed display (1 configurable product)
Latest change02.10.2025 01:21:31
Unit

Classifications

CNS

CNSERPBASE Object Properties