Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
nVent HOFFMAN IEC
Thermal Management
Cooling units
CUON - Outdoor mounted cooling units
nVent HOFFMAN IEC
Thermal Management
Cooling units
CUON - Outdoor mounted cooling units
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CUON40504
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Item no.
ITEM
DETAIL
Info URL
INFO
Description
DES
Material
MAT
Protection
IP
Height
H [mm]
Width
W [mm]
Depth
D [mm]
Cooling Capacity L35L35
CCAP1 [W]
Cooling Capacity L35L50
CCAP2 [W]
Power Consuption L35L50
PC [W]
Power supply
PS [V/ph/Hz]
Max. running current
IMAX [A]
Starting currrent
IS [A]
Pre-fuse
FUSE [A]
Side cabinet fan flow
FLOW [m3/h]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
CUON05502
low
Info URL
Outdoor cooling unit 550W
Galvanized steel
IP 55 | TYPE 4
634
314
235
550-580
410-430
320-390
230/1/50-60
2.10
7.5
15.0
195
CUON08502
low
Info URL
Outdoor cooling unit 850W
Galvanized steel
IP 55 | TYPE 4
634
314
235
850-900
620-700
420-600
230/1/50-60
3.90
20.0
15.0
390
CUON10502
low
Info URL
Outdoor cooling unit 1050W
Galvanized steel
IP 55 | TYPE 4
906
410
272
1100-1150
840-890
510-650
230/1/50-60
3.60
18.0
15.0
580
CUON15002
low
Info URL
Outdoor cooling unit 1500W
Galvanized steel
IP 55 | TYPE 4
906
410
272
1500-1600
1200-1280
750-825
230/1/50-60
5.20
28.0
15.0
580
CUON15004
low
Info URL
Outdoor cooling unit 1500W
Galvanized steel
IP 55 | TYPE 4
999
409
286
1500
1200
890
400-3-50/460-3-60
2.37
20.0
15.0
580
CUON21002
low
Info URL
Outdoor cooling unit 2100W
Galvanized steel
IP 55 | TYPE 4
996
409
286
2100-2200
1750-1850
1120-1240
230/1/50-60
6.30
34.0
15.0
580
CUON21004
low
Info URL
Outdoor cooling unit 2100W
Galvanized steel
IP 55 | TYPE 4
996
409
286
21
1800
12
400-3-50/460-3-60
3.62
22.0
15.0
930
CUON40502
low
Info URL
Outdoor cooling unit 4050W
Galvanized steel
IP 55 | TYPE 4
1211
511
356
4000-4100
3000-3300
1730-1950
230/1/50-60
8.30
35.0
15.0
1300
CUON40504
low
Info URL
Outdoor cooling unit 4050W
Galvanized steel
IP 55 | TYPE 4
1211
511
356
4050
3260
1950
400-3-50/460-3-60
5.96
19.0
15.0
1300
CUON05502SS
low
Info URL
Outdoor cooling unit 550W
Stainles steel, AISI 304
IP 55 | TYPE 4X
634
314
235
550-580
410-430
320-390
230/1/50-60
2.10
7.5
15.0
195
CUON08502SS
low
Info URL
Outdoor cooling unit 850W
Stainles steel, AISI 304
IP 55 | TYPE 4X
634
314
235
850-900
620-700
420-600
230/1/50-60
3.90
20.0
15.0
390
CUON10502SS
low
Info URL
Outdoor cooling unit 1050W
Stainles steel, AISI 304
IP 55 | TYPE 4X
906
410
272
1100-1150
840-890
510-650
230/1/50-60
3.60
18.0
15.0
580
CUON15002SS
low
Info URL
Outdoor cooling unit 1500W
Stainles steel, AISI 304
IP 55 | TYPE 4X
906
410
272
1500-1600
1200-1280
750-825
230/1/50-60
5.20
28.0
15.0
580
CUON15004SS
low
Info URL
Outdoor cooling unit 1500W
Stainles steel, AISI 304
IP 55 | TYPE 4X
999
409
286
1500
12
890
400-3-50/460-3-60
2.37
20.0
15.0
580
CUON21002SS
low
Info URL
Outdoor cooling unit 2100W
Stainles steel, AISI 304
IP 55 | TYPE 4X
999
409
286
2100-2200
1750-1850
1120-1240
230/1/50-60
6.30
34.0
15.0
580
CUON21004SS
low
Info URL
Outdoor cooling unit 2100W
Stainles steel, AISI 304
IP 55 | TYPE 4X
999
409
286
21
18
1200
400-3-50/460-3-60
3.62
22.0
15.0
930
CUON40502SS
low
Info URL
Outdoor cooling unit 4050W
Stainles steel, AISI 304
IP 55 | TYPE 4X
1211
511
356
4000-4100
3000-3300
1730-1950
230/1/50-60
8.30
35.0
15.0
1300
Show compressed display (18 configurable products)
Part information
Similar parts
Request for quote (RFQ)
nVent HOFFMAN IEC
- CUON
Order number
CUON40504
Shorttext
Outdoor mounted cooling units
Latest change
11.04.2025 09:22:56
Unit
Keywords
IEC
Thermal
cooling units
outdoor
Classifications
CNS
CNSERPBASE Object Properties