2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

D15/16A

Expand Table
EN
1/5
Part Number
PN
Americas ID
AMERSID
Asia Austrailia Pacific ID
APACID
Europe Middle East Africa ID
EMEAID
Material
MAT
Color
COLOR
To Cap Standard Threaded Connector
TCAP [Inch]
A Inside Diameter Inch
A [Inch]
A Inside Diameter Metric
AM [mm]
B Flange Diameter Inch
B [Inch]
B Flange Diameter Metric
BM [mm]
C Height Inch
C [Inch]
C Height Metric
CM [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
D1/4A
1036899
-
-
Low-Density Polyethylene
Red
1/4
0.240
6.10
0.480
12.19
0.500
12.70
D3/8A
1036910
-
-
Low-Density Polyethylene
Red
3/8
0.360
9.14
0.625
15.88
0.500
12.70
D1/2A
1036898
-
-
Low-Density Polyethylene
Red
1/2
0.477
12.12
0.750
19.05
0.500
12.70
D9/16A
1036913
-
-
Low-Density Polyethylene
Red
9/16
0.551
14.00
0.781
19.84
0.500
12.70
D5/8A
1036911
-
-
Low-Density Polyethylene
Red
5/8
0.593
15.06
0.875
22.23
0.500
12.70
D3/4A
1036909
-
-
Low-Density Polyethylene
Red
3/4
0.716
18.19
1.000
25.40
0.487
12.37
D7/8A
1036912
-
-
Low-Density Polyethylene
Red
7/8
0.841
21.36
1.125
28.58
0.491
12.47
D15/16A
1036906
-
-
Low-Density Polyethylene
Red
15/16
0.930
23.62
1.156
29.36
0.547
13.89
D1A
1036908
-
-
Low-Density Polyethylene
Red
1
0.960
24.38
1.250
31.75
0.500
12.70
D1-1/8A
1036902
-
-
Low-Density Polyethylene
Red
1 1/8
1.092
27.74
1.375
34.93
0.563
14.29
D1-3/16A
1036903
-
-
Low-Density Polyethylene
Red
1 3/16
1.176
29.87
1.438
36.51
0.563
14.29
D1-1/4A
1036901
-
-
Low-Density Polyethylene
Red
1 1/4
1.207
30.66
1.500
38.10
0.563
14.29
D1-3/8A
1036905
-
-
Low-Density Polyethylene
Red
1 3/8
1.348
34.24
1.625
41.28
0.563
14.29
D1-7/16A
1036907
-
-
Low-Density Polyethylene
Red
1 7/16
1.407
35.74
1.688
42.86
0.563
14.29
D1-1/2A
1036900
-
-
Low-Density Polyethylene
Red
1 1/2
1.458
37.03
1.719
43.66
0.563
14.29
D1-3/4A
1036904
-
-
Low-Density Polyethylene
Red
1 3/4
1.730
43.94
1.969
50.01
0.563
14.29
Show compressed display (16 products)
ShorttextCircular Connector Cap
Latest change16.07.2014 14:49:18

Classifications

CNS

CNSPHYPROP Physical Properties
MaterialLDPE
Density925