2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DCD01-D20-d4-e4

Expand Table
EN
1/5
Code
CODE
TYPE
TYPE
Main material
MTM
Interval Ring Material
SRM
Lord Hugh Surface Treatment
LHS
annex
THA
D
D [mm]
d
DD [mm]
e
EE [mm]
d1
DD1 [mm]
L
L [mm]
L1
L1 [mm]
T
T [mm]
F
F [mm]
M
M [mm]
Tightening torque
TIT [N*m]
Allowable Torque
ALT [N*m]
1|DCD01-D16-d3-e3
2|DCD01-D20-d4-e4
3|DCD01-D25-d6-e6
4|DCD01-D32-d9.525-e9.525
5|DCD01-D40-d9.525-e9.525
DCD01
Screw Fixied Short Type
Aluminum Alloy
POM
Anodize
Set Screw
16
3
3
7.0
18
7
4
3.5
3
0.7
0.7
DCD01
Screw Fixied Short Type
Aluminum Alloy
POM
Anodize
Set Screw
20
4
4
9.0
23
9
5
4.5
4
1.7
1.2
DCD01
Screw Fixied Short Type
Aluminum Alloy
POM
Anodize
Set Screw
25
6
6
11.0
28
11
6
5.5
5
4.0
2.0
DCD01
Screw Fixied Short Type
Aluminum Alloy
POM
Anodize
Set Screw
32
9.525
9.525
14.5
33
13
7
6.5
6
7.0
10.0
DCD01
Screw Fixied Short Type
Aluminum Alloy
POM
Anodize
Set Screw
40
9.525
9.525
17.0
32
14
4
7.0
6
7.0
30.0
Show compressed display (5 configurable products)
ShorttextCross Ring Coupling¡¤Screw Fixed Type¡¤Aluminum Alloy/Stainless Steel(Aluminium Bronze)
Latest change25.11.2025 10:51:30
Unit

Classifications

CNS

CNSERPBASE Object Properties