2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Kreuzgelenke mit Nadellager DIN808-36-K18-74-EW

Expand Table
1/5
ARTNR
Angle
WKL
Angle
WKR
Diameter
D1 [mm]
Bore
D2
Length
L1 [mm]
Length
L3 [mm]
Deep
T [min]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
DIN808-22-K10-48-EW
0
0
22
K10
48
24.0
12
0.0945
84831050
YES
DIN808-22-K12-62-EW
0
0
22
K12
62
31.0
18
0.1160
84831050
YES
DIN808-25-K12-56-EW
0
0
25
K12
56
28.0
13
0.1420
84831050
YES
DIN808-25-K16-74-EW
0
0
25
K16
74
37.0
21
0.1620
84831050
YES
DIN808-28-K14-60-EW
0
0
28
K14
60
30.0
13
0.1800
84831050
YES
DIN808-32-K16-68-EW
0
0
32
K16
68
34.0
16
0.2790
84831050
YES
DIN808-32-K20-86-EW
0
0
32
K20
86
43.0
24
0.3130
84831050
YES
DIN808-36-K18-74-EW
0
0
36
K18
74
37.0
17
0.3730
84831050
YES
DIN808-42-K20-82-EW
0
0
42
K20
82
41.0
18
0.5950
84831050
YES
DIN808-42-K25-108-EW
0
0
42
K25
108
54.0
31
0.7030
84831050
YES
DIN808-45-K22-95-EW
0
0
45
K22
95
47.5
22
0.7710
84831050
YES
DIN808-50-K25-108-EW
0
0
50
K25
108
54.0
26
1.0850
84831050
YES
DIN808-50-K30-132-EW
0
0
50
K30
132
66.0
38
1.2290
84831050
YES
DIN808-58-K30-122-EW
0
0
58
K30
122
61.0
29
1.6310
84831050
YES
DIN808-58-K32-130-EW
0
0
58
K32
130
65.0
33
1.7180
84831050
YES
DIN808-70-K35-140-EW
0
0
70
K35
140
70.0
35
2.7600
84831050
YES
Show compressed display (16 products)
Order numberDIN808-36-K18-74-EW
ShorttextUniversal joints with needle bearing, Type EW, single, with keyway
Latest change29.05.2023 08:38:53
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-02-01-12 Journal cross (universal joint)

ECLASS 10.1

23-02-01-12 Journal cross (universal joint)

ECLASS 10.0.1

23-02-01-12 Journal cross (universal joint)

ECLASS 9.1

23-02-01-12 Journal cross (universal joint)

ECLASS 9.0

23-02-01-12 Journal cross (universal joint)

ECLASS 8.1

23-02-01-12 Journal cross (universal joint)

ECLASS 8.0

23-02-01-12 Journal cross (universal joint)

ECLASS 7.1

23-02-01-12 Crosse

ECLASS 7.0

23-02-01-12 Crosse

ECLASS 6.2

23-02-01-12 Crosse

ECLASS 6.1

23-02-01-12 Crosse

ECLASS 6.0

23-02-01-12 Crosse

ECLASS 5.1

23-02-01-12 Crosse

Standards

DIN-8x-80x-DIN 808 DIN 808