Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
nVent HOFFMAN IEC
Accessories
Wall mounted
Steel
Mounting
DIP - Depth interior profile
nVent HOFFMAN IEC
Accessories
Wall mounted
Steel
Mounting
DIP - Depth interior profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DIP260
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Item no.
ITEM
DETAIL
Info URL
INFO
Description
DES
Material
MAT
For enclosure depth
D [mm]
Weight
MASS [kg]
EAN Code
EAN
Tariff number
TARRIFN
Mounting instructions
MI
1
2
3
4
DIP210
low
Info URL
Depth interior profile D210 mm
Zinc plated steel
210
0.80
8713574224889
73269098
URL
DIP260
low
Info URL
Depth interior profile D260 mm
Zinc plated steel
260
1.10
8713574224896
73269099
URL
DIP300
low
Info URL
Depth interior profile D300 mm
Zinc plated steel
300
1.25
8713574224902
73269100
URL
DIP400
low
Info URL
Depth interior profile D400 mm
Zinc plated steel
400
1.70
8713574224919
73269101
URL
Show compressed display (4 configurable products)
Part information
Similar parts
Request for quote (RFQ)
nVent HOFFMAN IEC
- DIP
Order number
DIP260
Shorttext
Depth interior profile
Latest change
23.07.2025 06:58:21
Unit
Keywords
Accessories
DIP
IEC
Profile
Wall Mounted
interior
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-18-28-11 Component for installation (electrical cabinet)
suitable for metric installation
2
RoHS attention of conformity
1
Material
Mild Steel
Surface
Zinc Plated
ECLASS 13.0
27-18-28-11 Component for installation (electrical cabinet)
suitable for metric installation
2
RoHS attention of conformity
1
color
Unpainted
material
Mild Steel
Material
Mild Steel
Surface
Zinc Plated
ETIM 10.0
EC002620 Components for installation (enclosure/cabinet)
Colour
Unpainted
Material
Mild Steel
ETIM 9.0
EC002620 Components for installation (enclosure/cabinet)
Colour
Unpainted
Material
Mild Steel