Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
LM Systems
Feed Screw
Ball Screw (New classification)
Positioning Ball Screw
Preload
DKN - Compact / Double-Nut
LM Systems
Feed Screw
Ball Screw (New classification)
Positioning Ball Screw
Preload
DKN - Compact / Double-Nut
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DKN4020-3RRG0+243LC0
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model No.
MN
QZ Option
QZ
Type of seals
TS
Fixed shaft end shape
FS
Infotext
INFO1
Supported Shaft End Shape
SS
Infotext
INFO2
Overall length of shaft
OLS
Stroke
ST [mm]
Nut length
NL [mm]
Length of Fixed side shaft end shape
FL
Length of Supported side shaft end shape
SL
Effective thread part
ETP [mm]
Non-effective thread part (both sides) (Note 1
NETP
Note 1
NOTE1
Axial clearance symbol
AXC
Accuracy Symbol
ACC [mm]
1
2
3
DKN4020-3
No
RR - With labirinth seal
None
Infotext
None
Infotext
243
0.0
223.000
0
0
223.0
10
Overall thread lenght is added to the both ends of the stroke 10mm.
G0
C0
DKN5020-3
None
RR - With labirinth seal
None
Infotext
None
Infotext
263
0.0
243.000
0
0
243.0
10
Overall thread lenght is added to the both ends of the stroke 10mm.
G0
C0
DKN6320-3
None
RR - With labirinth seal
None
Infotext
None
Infotext
263
0.0
243.000
0
0
243.0
10
Overall thread lenght is added to the both ends of the stroke 10mm.
G0
C0
Show compressed display (3 configurable products)
Part information
Similar parts
Request for quote (RFQ)
LM Systems
- DKN
Shorttext
Compact / Double-Nut
Latest change
03.04.2024 13:52:03
Unit
Keywords
Ball Screw
Compact
Feed Screw
Positioning
Systems
preload
Classifications
CNS
CNSERPBASE Object Properties