Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
DINKLE
DIN Rail Terminal Blocks
Push-in Design
Sensor Terminal Block
DP2.5SGQK01 - Sensor Terminal Block,Push-in Design,Width:5.08mm,600V,20A
DINKLE
...
Push-in Design
Sensor Terminal Block
DP2.5SGQK01 - Sensor Terminal Block,Push-in Design,Width:5.08mm,600V,20A
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DP2.5SGQK01
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Name
NAME
Product Category
PTCY
Pitch
PH [mm]
Color
CR
Connection method
CNMD
Length
LH [mm]
Width
WH [mm]
Height
HH [mm]
Circuit diagram
CTDM
Number of poles
NROFPS
Level
LL
Connection points
CNPS
Insulating material
IGML
Insulating material group
IGMLGP
UL94 Flammability rating
UL94FR
Insulation resistance
INRE
Conductor material
CRML
1
DP2.5SGQK01
Sensor Terminal Block
5.08
BEIGE (default)
Push-in Design
30.5
68.5
45(TS-35N)/52.5(TS-35/15N)
4
04P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
DINKLE
- DP2.5SGQK01
Order number
DP2.5SGQK01
Shorttext
Sensor Terminal Block,Push-in Design,Width:5.08mm,600V,20A
Latest change
04.12.2024 09:22:10
Unit
Keywords
Design
Sensor
Terminal Block
Terminal Blocks
Classifications
CNS
CNSERPBASE Object Properties