2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DP3T5100X11

Expand Table
EN
1/5
Part Number
CODE
Casing Material
MATCASING
Width
WIDTH [mm]
Electrical connections
INLETS
IP protection rating
IP
Actuating Head
ACT
Head Material
MATHEAD
Microswitch
CONTACTS
Approvals
APP
Reference Directives
DIR
Reference Standards
STDR
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
DP2T5100W20
Reinforced thermoplastic
50
Two PG11 threaded cable entries and a 1/2 "NPT cable gland adapter
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Slow action contacts ( 2NO )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP2T5100X11
Reinforced thermoplastic
50
Two PG11 threaded cable entries and a 1/2 "NPT cable gland adapter
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP2T5100X12P
Reinforced thermoplastic
50
Two PG11 threaded cable entries and a 1/2 "NPT cable gland adapter
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP2T5100X21P
Reinforced thermoplastic
50
Two PG11 threaded cable entries and a 1/2 "NPT cable gland adapter
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP2T5100Y11
Reinforced thermoplastic
50
Two PG11 threaded cable entries and a 1/2 "NPT cable gland adapter
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Overlapping slow action contacts (1NO + 1NC)
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP2T5100Z02
Reinforced thermoplastic
50
Two PG11 threaded cable entries and a 1/2 "NPT cable gland adapter
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Snap action contacts ( 2NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP2T5100Z11
Reinforced thermoplastic
50
Two PG11 threaded cable entries and a 1/2 "NPT cable gland adapter
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Snap action contacts (1NO + 1NC)
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP3T5100W02
Reinforced thermoplastic
50
Two cable inlets for PG11 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Slow action contacts ( 2NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP3T5100W03P
Reinforced thermoplastic
50
Two cable inlets for PG11 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP3T5100W20
Reinforced thermoplastic
50
Two cable inlets for PG11 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Slow action contacts ( 2NO )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP3T5100X11
Reinforced thermoplastic
50
Two cable inlets for PG11 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP3T5100X12P
Reinforced thermoplastic
50
Two cable inlets for PG11 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP3T5100X21P
Reinforced thermoplastic
50
Two cable inlets for PG11 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP3T5100Y11
Reinforced thermoplastic
50
Two cable inlets for PG11 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Overlapping slow action contacts (1NO + 1NC)
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP3T5100Z02
Reinforced thermoplastic
50
Two cable inlets for PG11 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Snap action contacts ( 2NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP3T5100Z11
Reinforced thermoplastic
50
Two cable inlets for PG11 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Snap action contacts (1NO + 1NC)
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP4T5100W02
Reinforced thermoplastic
50
Two cable inlets for M16x1.5 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Slow action contacts ( 2NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP4T5100W03P
Reinforced thermoplastic
50
Two cable inlets for M16x1.5 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
DP4T5100W20
Reinforced thermoplastic
50
Two cable inlets for M16x1.5 cable glands
IP65
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Thermoplastic head
Slow action contacts ( 2NO )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
Show compressed display (45 products)
Latest change02.10.2025 09:36:57
Unit

Classifications

CNS

CNSERPBASE Object Properties