2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-LB10TUU

Expand Table
EN
1/5
Part Number
PN
Inner Dia. dr
DDRR [mm]
Outer Dia. D
D [mm]
L
L [mm]
R
R [mm]
f
FF [mm]
(r)
RR [mm]
1
2
3
4
5
6
7
E-LB6TUU
6
12
16
1.0
0.3
0.4
E-LB8TUU
8
15
20
1.0
0.3
0.4
E-LB10TUU
10
19
25
1.2
0.4
0.4
E-LB12TUU
12
21
25
1.2
0.4
0.8
E-LB13TUU
13
23
25
1.2
0.4
0.8
E-LB16TUU
16
28
30
1.5
0.5
0.8
E-LB20TUU
20
32
35
1.5
0.5
0.8
Show compressed display (7 products)
ShorttextEconomy Linear Bushing - Straight Barrel - short Type
Latest change29.05.2023 01:30:29
Unit

Classifications

CNS

CNSERPBASE Object Properties