Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (Nabeya Bi-tech Kaisha)
Machine elements
Knob
EAT - Aluminum Knob
NBK (Nabeya Bi-tech Kaisha)
Machine elements
Knob
EAT - Aluminum Knob
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EAT-27
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog Number
CN
Diameter D
D [mm]
Height H
H [mm]
Diameter D1
D1 [mm]
Height s
S [mm]
Height A
A [mm]
Thread
M
Diameter R +-0.3
R [mm]
Height Lr
LR [mm]
Mass
MASS [g]
1
2
3
4
EAT-22
22.0
15
16
3
5
1-M4
6.1
13
12
EAT-27
26.5
17
20
3
6
1-M4
6.1
15
22
EAT-33
33.0
17
20
3
7
1-M4
6.1
15
33
EAT-44
44.0
16
20
3
6
2-M4
6.1
12
58
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
NBK (Nabeya Bi-tech Kaisha)
- EAT
Order number
EAT-27
Shorttext
Aluminum Knob
Latest change
23.12.2025 00:38:05
Unit
Keywords
Aluminum
Knob
Machine elements
Classifications
By Categories
Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool
CNS
CNSERPBASE Object Properties