2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EUPM060040M

Expand Table
EN
1/5
Code
CODE
LOD Level
LODLEVEL
General description
DESCRGEN
Material
MAT
Material thickness
SMAT [mm]
Painting
VER
Color
COL
L - Length
L [mm]
H - Height
H [mm]
Weight
WEIGHT [kg]
Supply parts
PFOR
1
2
3
4
EUPM060020M
350
Punched panel 600X200
Steel plate DC01
1.5
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
600
200
1.30
Supply includes 1 piece complete with mounting accessories and DIN profiles.
EUPM060040M
350
Punched panel 600X400
Steel plate DC01
1.5
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
600
400
2.50
Supply includes 1 piece complete with mounting accessories and DIN profiles.
EUPM080020M
350
Punched panel 800X200
Steel plate DC01
1.5
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
800
200
1.61
Supply includes 1 piece complete with mounting accessories and DIN profiles.
EUPM080040M
350
Punched panel 800X400
Steel plate DC01
1.5
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
RAL7035 textured finish
800
400
3.50
Supply includes 1 piece complete with mounting accessories and DIN profiles.
Show compressed display (4 configurable products)
Order numberEUPM060040M
ShorttextPunched panel
Latest change15.10.2024 15:25:15
Unit

Classifications

By Categories

Case Case
Electrical_Engineering Electrical Engineering
Factory_Equipment Factory Equipment
Switch_Cabinet Switch Cabinet

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-21-90 Panel (electrical cabinet, unspecified)
Manufacturer nameETA

ECLASS 9.1

27-18-21-90 Panel (electrical cabinet, unspecified)
Manufacturer nameETA

ECLASS 9.0

27-18-21-90 Panel (electrical cabinet, unspecified)
Manufacturer nameETA

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model