Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Baumer Group
Products
Object detection
Fiber optic sensors
FCE - Fiber optic cables
Baumer Group
Products
Object detection
Fiber optic sensors
FCE - Fiber optic cables
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FCE 200DH400
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
type
TYPE
type of head (fiber optic cable)
FOH
length (fiber optic cable)
LFOC
Typecode
TC
Article number
AN
Website
WS
EPLAN
EP
Sensing distance Tw
TW
bending radius
BR
cable jacket diameter
CJD
material cable jacket
MCJ
material (fiber optic cable)
MFOC
material (head)
MH
operating temperature
OT
Weight
WT [g]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
Diffuse type
cylindrical threaded (axial)
50 cm
FCE 050C1Y10
10135305
60 mm
4 mm
1.6 mm
PE
Plastic
stainless steel
-30 ... +70 °C
4
Diffuse type
cylindrical threaded (axial)
200 cm
FCE 200C1Y00
10151368
400 mm
20 mm
2.2 mm
PE
Plastic
stainless steel
-30 ... +70 °C
49
Diffuse type
cylindrical threaded (axial)
200 cm
FCE 200C1Y01
10143979
110 mm
15 mm
1.25 mm
PE
Plastic
stainless steel
-30 ... +70 °C
17
Diffuse type
cylindrical threaded (axial)
200 cm
FCE 200CM600
11708595
406 mm
15 mm
2.2 mm
PE
Plastic
stainless steel
-55 ... +70 °C
26
Diffuse type
cylindrical threaded (axial)
200 cm
FCE 200D1Y00
10151369
210 mm
15 mm
1 mm
PE
Plastic
stainless steel
-30 ... +70 °C
32
Diffuse type
Cylindrical threaded, 90° fiber exit
200 cm
FCE 200DH300
11708582
232 mm
15 mm
1.25 mm
PE
Plastic
stainless steel
-55 ... +70 °C
18
Diffuse type
Cylindrical threaded, 90° fiber exit
200 cm
FCE 200DH400
11708588
266 mm
15 mm
1.25 mm
PE
Plastic
stainless steel
-55 ... +70 °C
10
Diffuse type
cylindrical threaded (axial)
200 cm
FCE 200DM300
11708583
235 mm
15 mm
1.25 mm
PE
Plastic
stainless steel
-55 ... +70 °C
8
Diffuse type
cylindrical threaded (axial)
200 cm
FCE 200DM400
11708589
267 mm
15 mm
1.25 mm
PE
Plastic
stainless steel
-55 ... +70 °C
10
Diffuse type
cylindrical smooth
200 cm
FCE 200DS150
11708574
184 mm
15 mm
1.25 mm
PE
Plastic
stainless steel
-55 ... +70 °C
9
Diffuse type
cylindrical smooth
200 cm
FCE 200DS300
11708579
230 mm
15 mm
1.25 mm
PE
Plastic
stainless steel
-55 ... +70 °C
18
Diffuse type
cylindrical smooth with sleeve
200 cm
FCE 200DS301
11708614
240 mm
15 mm
1.25 mm
PE
Plastic
stainless steel
-55 ... +70 °C
23
Diffuse type
cylindrical threaded (axial)
200 cm
FCE 200E1Y00
10135308
46 mm
4 mm
1 mm
PE
Plastic
stainless steel
-30 ... +70 °C
14
Diffuse type
cylindrical threaded (axial)
200 cm
FCE 200FM300
11708615
35 mm
1 mm
1.25 mm
PE
Plastic
stainless steel
-55 ... +70 °C
22
Diffuse type
cylindrical threaded (axial)
500 cm
FCE 500E1Y00
10152326
107 mm
4 mm
1 mm
stainless steel
Plastic
stainless steel
-30 ... +70 °C
28
Show compressed display (15 products)
Part information
Similar parts
Request for quote (RFQ)
Baumer Group
- FCE
Order number
11708588
Shorttext
Fiber optic cables
Latest change
05.11.2025 12:56:03
Unit
Keywords
Fiber optic
Fiber optic cables
Object detection
Classifications
By Categories
Plant_Design Plant Design
Automation Automation
Electronics Electronics
Electrical_Engineering Electrical Engineering
Sensors Sensors
Handling_Technique Handling Technique
Semiconductor_Technology Semiconductor Technology
Robotics Robotics
Packaging_Technology Packaging Technology
Light_Barrier Light Barrier
Control_and_Feedback_Control_Systems Control and Feedback Control Systems
Conveyor_Technology Conveyor Technology
Optoelectronics Optoelectronics
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties